MAX11152
PRODUCTION18-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX
ADC in Industry-Standard 10-Pin Package Offers 95dB SNR
- Part Models
- 2
- 1ku List Price
- Starting From $13.38
Overview
- High DC/AC Accuracy Improves Measurement Quality
- 18-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates Without Pipeline Delay/Latency
- 95dB SNR and -106dB THD at 10kHz
- 1.65 LSBRMS Transition Noise
- ±0.5 LSB DNL (typ) and ±2 LSB INL (typ)
- Wide Supply Range Simplifies Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 23mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 5mm, Tiny 10-Pin µMAX Package
The MAX11152 is an 18-bit, 500ksps, +5V unipolar pseudo-differential input SAR ADC that offers excellent AC and DC performance in a small standard package.
This ADC typically achieves 95dB SNR, -106dB THD, and ±2 LSB INL, ±0.5 LSB DNL. The MAX11152 guarantees 18-bit no-missing codes.
The MAX11152 communicates using a SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic.
The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11152 is offered in a 10-pin, 3mm x 5mm, µMAX® package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Medical Instrumentation
- Narrowband Receivers
- Process Control and Industrial Automation
- Test and Measurement
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11152EUB+ | MINI_SO | ||
| MAX11152EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 2 | ||
| MAX11162 | PRODUCTION | 16-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
| MAX11163 | PRODUCTION | 16-Bit, 250ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
| RF Amplifiers 1 | ||
| MAX9632 | LAST TIME BUY | 36V, Precision, Low-Noise, Wide-Band Amplifier |
| Voltage References 2 | ||
| MAX6325 | PRODUCTION | 1ppm/°C, Low-Noise, +2.5V/+4.096V/+5V Voltage References |
| MAX6126 | PRODUCTION | Ultra-High-Precision, Ultra-Low-Noise, Series Voltage Reference |
Tools & Simulations
Software Development 4
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX11152 yet. Have something to say?
Start a Discussion on EngineerZone®