MAX11110

Obsolete

2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs

Small, Low-Power, SPI, 1-/2-Channel, 2Msps/3Msps ADCs

Viewing:

Overview

  • 2Msps/3Msps Conversion Rate, No Pipeline Delay
  • 12-/10-/8-Bit Resolution
  • 1-/2-Channel, Single-Ended Analog Inputs
  • Low-Noise 73dB SNR
  • Variable I/O: 1.5V to 3.6V (Dual-Channel Only)
    • Allows the Serial Interface to Connect Directly to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
  • 2.2V to 3.6V Supply Voltage
  • Low Power
    • 3.7mW at 2Msps
    • 5.2mW at 3Msps
    • Very Low Power Consumption at 2.5µA/ksps
  • External Reference Input (Dual-Channel Devices Only)
  • 1.3µA Power-Down Current
  • SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • 10-Pin, 3mm x 3mm TDFN Package
  • 10-Pin, 3mm x 5mm µMAX Package
  • 6-Pin, 2.8mm x 2.9mm SOT23 Package
  • Wide -40°C to +125°C Operation
MAX11110
2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 7
MAX1071 Obsolete 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs
MAX1077 Obsolete 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs with Internal Reference
MAX11121 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11321 Obsolete 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX1275 PRODUCTION 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs
MAX11108 PRODUCTION Tiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC
MAX1279 Obsolete 1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11103EVKIT

Evaluation Kit for the MAX11103

Features and Benefits

  • 48MHz SPI Interface
  • Windows XP, Windows Vista, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • Collects Up to One Mega Samples
  • On-Board Input Buffers
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11103 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11103 2-channel, 12-bit, SPI™-compatible 3Msps analog-to-digital converter (ADC). The EV kit also includes Windows XP®, Windows Vista®, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX11103AUB+ in a 10-pin µMAX® package with an exposed pad.

Applications

  • Automotive Systems
  • Battery-Operated Systems
  • Communication Systems
  • Data Acquisition
  • Medical Instrumentation
  • Portable Data Logging

MAX11105EVKIT

Evaluation Kit for the MAX11105

Features and Benefits

  • 32MHz SPI Interface
  • Windows XP, Windows Vista, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • Collects up to 1 Mega Samples
  • On-Board Input Buffer
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11105 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11105 12-bit, SPI™-compatible, 2Msps, analog-to-digital converter (ADC). The EV kit also includes Windows XP®, Windows Vista®, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX11105AUT+ installed in a 6-pin SOT package.

Applications

  • Automotive Systems
  • Battery-Operated Systems
  • Communication Systems
  • Data Acquisition
  • Medical Instrumentation
  • Portable Data Logging

MAX11103EVKIT
Evaluation Kit for the MAX11103
MAX11105EVKIT
Evaluation Kit for the MAX11105

Latest Discussions

No discussions on MAX11110 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed