MAX1279

Obsolete

1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference

Viewing:

Overview

  • 1.5Msps Sampling Rate
  • Only 22mW (typ) Power Dissipation
  • Only 1µA (max) Shutdown Current
  • High-Speed, SPI-Compatible, 3-Wire Serial Interface
  • 68.5dB S/(N + D) at 525kHz Input Frequency
  • Internal True-Differential Track/Hold (T/H)
  • Internal 2.048V Reference
  • No Pipeline Delays
  • Small 12-Pin TQFN Package
  • MAX1279
    1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
    MAX1277, MAX1279: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Analog to Digital Converters (ADCs) 3
    MAX1276 PRODUCTION 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
    MAX11108 PRODUCTION Tiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC
    MAX11105 PRODUCTION 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX1279 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed