MAX11108
PRODUCTIONTiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC
12-Bit, Compact, High-Speed, Low-Power SAR ADC in a Tiny Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.78
Overview
- Compact ADC Saves Space
- Single-Ended Analog Input 12-Bit Resolution ADC
- 3Msps Conversion Rate with No Pipeline Delay
- 73dB SNR
- 10-Pin, Ultra-TQFN (μDFN), 2.1mm x 1.6mm Package
- Low Power Consumption Extends Battery Life
- 6.6mW at 3Msps
- Very Low Power Consumption at 2.5μA/ksps
- 1.3μA Power-Down Current
- 2.2V to 3.6V Supply Voltage
- Variable I/O Voltage Range of 1.5V to 3.6V Eases Interface to Microcontrollers
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface Directly Connects to 1.5V, 1.8V, 2.5V, or 3V Digital System
Applications
- Battery-Operated Systems
- Communication Systems
- Instrument Data Acquisition
- Medical Instrumentation
- Mobile
- Portable Data Logging
Documentation
Data Sheet 1
Technical Articles 1
3rd Party Solutions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11108AVB+ | Ultra Thin Quad Flatpack, No Leads | ||
| MAX11108AVB+T | Ultra Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX11103 | PRODUCTION | 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs |
| MAX1276 | PRODUCTION | 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference |
| MAX1279 | 1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference | |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX11108 yet. Have something to say?
Start a Discussion on EngineerZone®