MAX1091

Obsolete

250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface

Viewing:

Overview

  • 10-Bit Resolution, ±0.5 LSB Linearity
  • +3V Single-Supply Operation
  • User-Adjustable Logic Level (+1.8V to +3.6V)
  • Internal +2.5V Reference
  • Software-Configurable, Analog Input Multiplexer
    • 8-Channel Single-Ended/4-Channel Pseudo-Differential (MAX1091)
    • 4-Channel Single-Ended/2-Channel Pseudo-Differential (MAX1093)
  • Software-Configurable, Unipolar/Bipolar Inputs
  • Low Power
    • 1.9mA (250ksps)
    • 1.0mA (100ksps)
    • 400µA (10ksps)
    • 2µA (Shutdown)
  • Internal 3MHz Full-Power Bandwidth Track/Hold
  • Byte-Wide Parallel (8 + 2) Interface
  • Small Footprint:
    • 28-Pin QSOP (MAX1091)
    • 24-Pin QSOP (MAX1093)
MAX1091
250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1091, MAX1093: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 13
MAX1090 PRODUCTION 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1092 PRODUCTION 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1290 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1291 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1292 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1293 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1294 LAST TIME BUY 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1295 PRODUCTION 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1296 PRODUCTION 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1297 Obsolete 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX151 Obsolete 300kHz, 10-Bit ADC with Reference and Track/Hold
MAX1063 PRODUCTION 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1064 PRODUCTION 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1091 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed