LTM9004

Obsolete

14-Bit Direct Conversion Receiver Subsystem

Viewing:

Overview

  • Integrated Dual 14-Bit, High-Speed ADC, Lowpass
  • Filter, Differential Gain Stages and I/Q Demodulator
  • Lowpass Filter for Each ADC Channel
    • 1.92MHz (LTM9004-AA)
    • 4.42MHz (LTM9004-AB)
    • 9.42MHz (LTM9004-AC)
    • 20MHz (LTM9004-AD)
  • RF Input Frequency Range: 0.7GHz to 2.7GHz
  • 50Ω Single-Ended RF and LO Ports
  • I/Q Gain Mismatch: 0.2dB Typical
  • I/Q Phase Mismatch: 1.5 Deg Typical
  • Voltage-Adjustable Demodulator DC Offsets
  • 76dB/1.92MHz SNR (LTM9004-AA)
  • 63.5dB SFDR (LTM9004-AA)
  • Clock Duty Cycle Stabilizer
  • Low Power: 1.83W
  • Shutdown and Nap Modes
  • 15mm × 22mm LGA Package
LTM9004
14-Bit Direct Conversion Receiver Subsystem
LTM9004-AA: 64k Point FFT fIN = 1950.5MHz, –1dBFS SENSE = VDD Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1513B-AA

LTM9004-AA Demo Board | 1.92MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890

Product Details

DC1513B-AA: Demo Board for LTM9004 14-Bit Direct Conversion Receiver Subsystem.

eval board
DC1513B-AB

LTM9004-AB Demo Board | 4.42MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890

Product Details

DC1513B-AB: Demo Board for LTM9004 14-Bit Direct Conversion Receiver Subsystem.

eval board
DC1513B-AC

LTM9004-AC Demo Board | 9.42MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890

Product Details

DC1513B-AC: Demo Board for LTM9004 14-Bit Direct Conversion Receiver Subsystem.

eval board
DC1513B-AD

LTM9004-AD Demo Board | 20MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires  DC890

Product Details

DC1513B-AD: Demo Board for the LTM9004 14-Bit Direct Conversion Receiver Subsystem.

DC1513B-AA
LTM9004-AA Demo Board | 1.92MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890
DC1513B-AA - Schematic
DC1513B-AB
LTM9004-AB Demo Board | 4.42MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890
DC1513B-AA - Schematic
DC1513B-AC
LTM9004-AC Demo Board | 9.42MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires DC890
DC1513B-AA - Schematic
DC1513B-AD
LTM9004-AD Demo Board | 20MHz LPF, 14-Bit, 125Msps Direct Conversion Receiver, Requires  DC890
DC1513B-AD Demo Board DC1513B-AD Demo Board DC1513B-AD Demo Board DC1513B-AD Demo Board DC1513B-AA - Schematic

Latest Discussions

Recently Viewed