LTM9002

Obsolete

14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem

Viewing:

Overview

  • Integrated Dual 14-Bit, High-Speed ADC, Passive Filters and Fixed Gain Differential Amplifiers
  • Up to 300MHz IF Range
    • Lowpass and Bandpass Filter Versions
  • Integrated Low Noise, Low Distortion Amplifiers
    • Fixed Gain: 8dB, 14dB, 20dB or 26dB
    • 50Ω, 200Ω or 400Ω Input Impedance
  • Integrated Bypass Capacitance, No External Components Required
  • 66dB SNR Up to 140MHz Input (LTM9002-AA)
  • 76dB SFDR Up to 140MHz Input (LTM9002-AA)
  • Auxiliary 12-Bit DACs for Gain Adjustment
  • Clock Duty Cycle Stabilizer
  • Single 3V to 3.3V Supply
  • Low Power: 1.3W (665mW/ch.)
  • Shutdown and Nap Modes
  • 15mm × 11.25mm LGA Package
LTM9002
14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
Dual Channel IF Receiver 64k Point FFT, fIN = 15MHz, –1dBFS,  SENSE = VDD, Channel A (LTM9002-LA) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1298A-AA

LTM9002-AA | 14-Bit, 125Msps, DC-170MHz LPF, 26dB Gain, 12-Bit SPI Trim DAC (Requires DC890)

Product Details

DC1298A-AA: Demo Board for the LTM9002-AA 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem.

eval board
DC1298A-AA

LTM9002-AA | 14-Bit, 125Msps, DC-170MHz LPF, 26dB Gain, 12-Bit SPI Trim DAC (Requires DC890)

Product Details

DC1298A-AA: Demo Board for the LTM9002-AA 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem.

DC1298A-AA
LTM9002-AA | 14-Bit, 125Msps, DC-170MHz LPF, 26dB Gain, 12-Bit SPI Trim DAC (Requires DC890)
DC1298A-AA - Schematic
DC1298A-AA
LTM9002-AA | 14-Bit, 125Msps, DC-170MHz LPF, 26dB Gain, 12-Bit SPI Trim DAC (Requires DC890)
DC1298A-AA - Schematic

Latest Discussions

No discussions on LTM9002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed