LTM9001-GA
NOT RECOMMENDED FOR NEW DESIGNS16-Bit, 25Msps IF/Baseband Receiver Subsystem
- Part Models
- 2
- 1ku List Price
- Starting From $59.32
Overview
- Integrated 16-Bit, High-Speed ADC, Passive Filter and Fixed Gain Differential Amplifier
- Up to 300MHz IF Range
- Lowpass and Bandpass Filter Versions
- Low Noise, Low Distortion Amplifiers
- Fixed Gain: 8dB, 14dB, 20dB or 26dB
- 50Ω, 200Ω or 400Ω Input Impedance
- 78dB SNR, 87dB SFDR (LTM9001-GA)
- Integrated Bypass Capacitance, No External Components Required
- Optional Internal Dither
- Optional Data Output Randomizer
- 3.3V Single Supply
- Power Dissipation: 550mW (LTM9001-GA)
- Clock Duty Cycle Stabilizer
- 11.25mm × 11.25mm × 2.32mm LGA Package
The LTM9001 is an integrated System in a Package (SiP) that includes a high-speed 16-bit A/D converter, matching network, anti-aliasing filter and a low noise, differential amplifier with fixed gain. It is designed for digitizing wide dynamic range signals with an intermediate frequency (IF) range up to 300MHz. The amplifier allows either AC- or DC-coupled input drive. A lowpass or bandpass filter network can be implemented with various bandwidths. Contact Analog Devices regarding semi-custom configurations.
The LTM9001 is perfect for IF receivers in demanding communications applications, with AC performance that includes 78dBFS noise floor and 87dB spurious free dynamic range (SFDR) at 5MHz (LTM9001-GA).
The digital outputs are single-ended CMOS. A separate output power supply allows the CMOS output swing to range from 0.5V to 3.3V.
An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.
Applications
- Telecommunications
- High Sensitivity Receivers
- Imaging Systems
- Spectrum Analyzers
- ATE
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM9001CV-GA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001IV-GA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM9001CV-GA#PBF | PRODUCTION | |
| LTM9001IV-GA#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Phase-Locked Loop (PLL) Synthesizers 1 | ||
| LTC6946 | Obsolete | Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO |
Evaluation Kits
Latest Discussions
No discussions on LTM9001-GA yet. Have something to say?
Start a Discussion on EngineerZone®