LTM9001-A
LTM9001-B
PRODUCTION
16-Bit IF/Baseband Receiver Subsystem
- Part Models
- 6
- 1ku List Price
- Starting From $122.09
Overview
- Integrated 16-Bit, High-Speed ADC, Passive Filter and Fixed Gain Differential Amplifier
- Up to 300MHz IF Range
- Lowpass and Bandpass Filter Versions
- Low Noise, Low Distortion Amplifiers
- Fixed Gain: 8dB, 14dB, 20dB or 26dB
- 50Ω, 200Ω or 400Ω Input Impedance
- 75dB SNR, 83dB SFDR (LTM9001-AD)
- Integrated Bypass Capacitance, No External Components Required
- Optional Internal Dither
- Optional Data Output Randomizer
- LVDS or CMOS Outputs
- 3.3V Single Supply
- Power Dissipation: 1.65W
- Clock Duty Cycle Stabilizer
- 11.25mm × 11.25mm × 2.32mm LGA Package
The LTM9001 is an integrated system in a package (SiP) that includes a high-speed 16-bit A/D converter, matching network, anti-aliasing filter and a low noise, differential amplifier with fixed gain. It is designed for digitizing wide dynamic range signals with an intermediate frequency (IF) range up to 300MHz. The amplifier allows either AC- or DC-coupled input drive. A lowpass or bandpass filter network can be implemented with various bandwidths. Contact Analog Devices regarding semi-custom configurations.
The LTM9001 is perfect for IF receivers in demanding communications applications, with AC performance that includes 72dBFS noise floor and 82dB spurious free dynamic range (SFDR) at 162.5MHz (LTM9001-AA).
The digital outputs can be either differential LVDS or single-ended CMOS. There are two format options for the CMOS outputs: a single bus running at the full data rate or two demultiplexed buses running at half data rate. A separate output power supply allows the CMOS output swing to range from 0.5V to 3.3V.
The differential ENC+ and ENC– inputs may be driven with a sine wave, PECL, LVDS, TTL or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.
Applications
- Telecommunications
- High Sensitivity Receivers
- Cellular Base Stations
- Spectrum Analyzers
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM9001CV-AA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001CV-AD#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001CV-BA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001IV-AA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001IV-AD#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) | ||
| LTM9001IV-BA#PBF | 81-Lead LGA (11.25mm x 11.25mm x 2.32mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM9001CV-AA#PBF | PRODUCTION | |
| LTM9001CV-AD#PBF | PRODUCTION | |
| LTM9001CV-BA#PBF | PRODUCTION | |
| LTM9001IV-AA#PBF | PRODUCTION | |
| LTM9001IV-AD#PBF | PRODUCTION | |
| LTM9001IV-BA#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Phase-Locked Loop (PLL) Synthesizers 1 | ||
| LTC6946 | Obsolete | Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO |
Evaluation Kits
Latest Discussions
No discussions on LTM9001-A_-B yet. Have something to say?
Start a Discussion on EngineerZone®