LTM8054
RECOMMENDED FOR NEW DESIGNS36VIN, 5.4A Buck-Boost µModule Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $23.76
Overview
- Complete Buck-Boost Switch Mode Power Supply
- Wide Input Voltage Range: 5V to 36V
- Wide Output Voltage Range: 1.2V to 36V
- VIN May Be Greater than, Equal to or Less than VOUT
- 12V/1.8A Output from 6VIN
- 12V/3.4A Output from 12VIN
- 12V/5.4A Output from 24VIN
- Up to 94% Efficient
- Adjustable Input and Output Average Current Limits
- Input and Output Current Monitors
- Parallelable for Increased Output Current
- Selectable Switching Frequency: 100kHz to 800kHz
- Synchronization from 200kHz to 700kHz
- 11.25mm × 15mm × 3.42mm BGA Package
The LTM8054 is a 36VIN, buck-boost µModule® (micromodule) regulator. Included in the package are the switching controller, power switches, inductor and support components. A resistor to set the switching frequency, a resistor divider to set the output voltage, and input and output capacitors are all that are needed to complete the design. Other features such as input and output average current regulation may be implemented with just a few components. The LTM8054 operates over an input voltage range of 5V to 36V, and can regulate output voltages between 1.2V and 36V. The SYNC input and CLKOUT output allow easy synchronization.
The LTM8054 is housed in a compact overmolded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8054 is RoHS compliant.
Buck Boost Selection Table
| LTM8054 | LTM8055 | LTM8056 | |
| VIN (Operation) | 36 | 36 | 58 |
| VIN Abs Max | 40 | 40 | 60 |
| VOUT Abs Max | 40 | 40 | 60 |
| IOUT (Peak) 24VIN, 12VOUT |
5.4 | 8.5 | 5.5 |
| Package | 15 x 11.25mm x 3.42mm BGA |
15 x 15mm x 4.92mm BGA |
15 x 15mm x 4.92mm BGA |
Applications
- High Power Battery-Operated Devices
- Industrial Control
- Solar Powered Voltage Regulator
- Solar Powered Battery Charging
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Product Selection Guide 1
Product Selector Card 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8054EY#PBF | 88-Ball CSP_BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM8054IY | 88-Ball CSP_BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM8054IY#PBF | 88-Ball CSP_BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM8054MPY | 88-Ball CSP_BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM8054MPY#PBF | 88-Ball CSP_BGA (15mm x 11.25mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8054EY#PBF | PRODUCTION | |
| LTM8054IY | PRODUCTION | |
| LTM8054IY#PBF | PRODUCTION | |
| LTM8054MPY | PRODUCTION | |
| LTM8054MPY#PBF | PRODUCTION | |
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM8054EY#PBF | PRODUCTION | |
| LTM8054IY | PRODUCTION | |
| LTM8054IY#PBF | PRODUCTION | |
| LTM8054MPY | PRODUCTION | |
| LTM8054MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8054EY#PBF | PRODUCTION | |
| LTM8054IY | PRODUCTION | |
| LTM8054IY#PBF | PRODUCTION | |
| LTM8054MPY | PRODUCTION | |
| LTM8054MPY#PBF | PRODUCTION | |
|
Jul 15, 2019 - 19_0117 Alternate Source Inductor for LTM8054 |
||
| LTM8054EY#PBF | PRODUCTION | |
| LTM8054IY | PRODUCTION | |
| LTM8054IY#PBF | PRODUCTION | |
| LTM8054MPY | PRODUCTION | |
| LTM8054MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4231 | RECOMMENDED FOR NEW DESIGNS | Micropower Hot Swap Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
|
LTM8055 LTM8055-1 |
RECOMMENDED FOR NEW DESIGNS | 36VIN, 8.5A Buck-Boost μModule Regulator |
| LTM8056 | RECOMMENDED FOR NEW DESIGNS | 58VIN, 48VOUT Buck-Boost μModule (Power Module) Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM8054
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM8054
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.