LTM8056
RECOMMENDED FOR NEW DESIGNS58VIN, 48VOUT Buck-Boost μModule (Power Module) Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $32.75
Overview
- Complete Buck-Boost Switch Mode Power Supply
- Wide Input Voltage Range: 5V to 58V
- 12V/1.7A Output from 6VIN
- 12V/3.4A Output from 12VIN
- 12V/5.4A Output from 24VIN
- Up to 96% Efficient
- Adjustable Input and Output Average Current Limits
- Input and Output Current Monitors
- Parallelable for Increased Output Current
- Wide Output Voltage Range: 1.2V to 48V
- Selectable Switching Frequency: 100kHz to 800kHz
- Synchronization from 200kHz to 700kHz
- 15mm × 15mm × 4.92mm BGA Package
The LTM8056 is a 58VIN, buck-boost Power Module® (power module) regulator. Included in the package are the switching controller, power switches, inductor and support components. A resistor to set the switching frequency, a resistor divider to set the output voltage, and input and output capacitors are all that are needed to complete the design. Other features such as input and output average current regulation may be implemented with just a few components. The LTM8056 operates over an input voltage range of 5V to 58V, and can regulate output voltages between 1.2V and 48V. The SYNC input and CLKOUT output allow easy synchronization.
The LTM8056 is housed in a compact overmolded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8056 is available with SnPB or RoHS compliant terminal finish.
| Buck-Boost Selection Table | |||
| LTM8054 | LTM8055 | LTM8056 | |
| VIN (Operation) | 36 | 36 | 58 |
| VIN Abs Max | 40 | 40 | 60 |
| VOUT Abs Max | 40 | 40 | 60 |
| IOUT (Peak) 24VIN, 12VOUT | 5.4 | 8.5 | 5.5 |
| Package | 15 × 11.25mm × 3.42mm BGA | 15 × 15mm × 4.92mm BGA Pin and Function Compatible | |
Applications
- High Power Battery-Operated Devices
- Industrial Control
- Solar Powered Voltage Regulator
- Solar Powered Battery Charging
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
Product Selector Card 5
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8056EY#PBF | 121-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM8056IY | 121-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM8056IY#PBF | 121-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM8056MPY | 121-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM8056MPY#PBF | 121-Lead BGA (15mm x 15mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8056EY#PBF | PRODUCTION | |
| LTM8056IY | PRODUCTION | |
| LTM8056IY#PBF | PRODUCTION | |
| LTM8056MPY | PRODUCTION | |
| LTM8056MPY#PBF | PRODUCTION | |
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM8056EY#PBF | PRODUCTION | |
| LTM8056IY | PRODUCTION | |
| LTM8056IY#PBF | PRODUCTION | |
| LTM8056MPY | PRODUCTION | |
| LTM8056MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8056EY#PBF | PRODUCTION | |
| LTM8056IY | PRODUCTION | |
| LTM8056IY#PBF | PRODUCTION | |
| LTM8056MPY | PRODUCTION | |
| LTM8056MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4231 | RECOMMENDED FOR NEW DESIGNS | Micropower Hot Swap Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM8054 | RECOMMENDED FOR NEW DESIGNS | 36VIN, 5.4A Buck-Boost µModule Regulator |
|
LTM8055 LTM8055-1 |
RECOMMENDED FOR NEW DESIGNS | 36VIN, 8.5A Buck-Boost μModule Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM8056
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM8056
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.