LTM4648
RECOMMENDED FOR NEW DESIGNSLow VIN, 10A Step-Down μModule Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $19.74
Overview
- 10A DC Output Current
- Input Voltage Range: 2.375V to 5.5V
- Output Voltage Range: 0.6V to 5V
- No Heat Sink or Current Derating Up to 85°C Ambient Temperature
- ±1.5% Maximum Total DC Output Error
- Multiphase Operation with Current Sharing
- Remote Sense Amplifier
- Built-In Temperature Monitor
- Selectable Pulse-Skipping Mode/Burst Mode® Operation for High Efficiency at Light Load
- Soft-Start/Voltage Tracking
- Protection: Output Overvoltage and Overcurrent Foldback
- See LTM4649 for Up to 16VIN Operation
- 9mm × 15mm × 4.92mm BGA Package
The LTM4648 is a 10A low VIN step-down DC/DC μModule® (micromodule) regulator. Included in the package are the switching controller, power FETs, inductor and all support components. Operating over an input voltage range of 2.375V to 5.5V, the LTM4648 supports an output voltage range of 0.6V to 5V, set by a single external resistor. This high efficiency design delivers up to 10A continuous current. Only bulk input and output capacitors are needed.
High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The device supports frequency synchronization, programmable multiphase operation and output voltage tracking for supply rail sequencing.
Fault protection features include overvoltage protection, overcurrent protection and thermal shutdown. The LTM4648 is offered in a small 9mm × 15mm × 4.92mm BGA package available with SnPb or RoHS compliant terminal finish. For up to 16VIN operation, see the LTM4649.
Applications
- Telecom, Networking and Industrial Equipment
- Point of Load Regulation
Documentation
Data Sheet 1
User Guide 1
Brochure 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4648EY#PBF | 68-Lead BGA (15mm x 9mm x 4.92mm) | ||
| LTM4648IY | 68-Lead BGA (15mm x 9mm x 4.92mm) | ||
| LTM4648IY#PBF | 68-Lead BGA (15mm x 9mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 4, 2024 - 24_0225 LTM4620, LTM4620A, LTM4677, LTM4648 and LTM4649 Change of FET |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
|
Nov 20, 2019 - 19_0227 LTM4648, LTM4649 - MOSFET Supplier Material Change |
||
| LTM4648EY#PBF | PRODUCTION | |
| LTM4648IY | PRODUCTION | |
| LTM4648IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4648
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4648
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.