LTM4639
RECOMMENDED FOR NEW DESIGNSLow VIN 20A DC/DC μModule (Power Module) Step-Down Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $28.98
Overview
- Complete 20A Switch Mode Power Supply
- 2.375V to 7V Input Voltage Range (VIN < 4.5V, Need CPWR Bias)
- 0.6V to 5.5V Output Voltage Range
- ±1.5% Maximum Total DC Output Voltage Error (–40°C to 125°C)
- Differential Remote Sense Amplifier for Precision Regulation (VOUT ≤ 3.3V)
- Current Mode Control/Fast Transient Response
- Parallel Multiphase Current Sharing (Up to 80A)
- Frequency Synchronization
- Selectable Pulse-Skipping or Burst Mode® Operation
- Soft-Start/Voltage Tracking
- Up to 88% Efficiency (3.3VIN, 1.5VOUT)
- Overcurrent Foldback Protection
- Output Overvoltage Protection
- Internal Temperature Monitor
- Overtemperature Protection
- 15mm × 15mm × 4.92mm BGA Package
The LTM4639 is a complete 20A output high efficiency switch mode step-down DC/DC μModule (power module) regulator. Included in the package are the switching controller, power FETs, inductor and compensation components. Operating over an input voltage range from 2.375V to 7V, the LTM4639 supports an output voltage range of 0.6V to 5.5V, set by a single external resistor. Only a few input and output capacitors are needed.
Current mode operation allows precision current sharing of up to four LTM4639 regulators to obtain up to 80A output. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The device supports frequency synchronization, multiphase/current sharing, Burst Mode operation and output voltage tracking for supply rail sequencing. A diode-connected PNP transistor is included for use as an internal temperature monitor. For up to 20V input operation, please see the LTM4637.
The LTM4639 is offered in a 15mm × 15mm × 4.92mm BGA package. The LTM4639 is RoHS compliant.
Applications
- Telecom Servers and Networking Equipment
- Industrial Equipment
- Medical Systems
- High Ambient Temperature Systems
- 3.3V Input Systems
Documentation
Data Sheet 1
User Guide 1
Brochure 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4639EY#PBF | 133-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM4639IY | 133-Lead BGA (15mm x 15mm x 4.92mm) | ||
| LTM4639IY#PBF | 133-Lead BGA (15mm x 15mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 23_0094 LTM4637 and LTM4639 - FET and SUBSTRATE (BGA Package ONLY) |
||
| LTM4639EY#PBF | PRODUCTION | |
| LTM4639IY | PRODUCTION | |
| LTM4639IY#PBF | PRODUCTION | |
|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4639EY#PBF | PRODUCTION | |
| LTM4639IY | PRODUCTION | |
| LTM4639IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4639EY#PBF | PRODUCTION | |
| LTM4639IY | PRODUCTION | |
| LTM4639IY#PBF | PRODUCTION | |
|
Sep 28, 2020 - 20_0301 LTM4639- Notification of Qualification of New Mold Compound and Substrate Change |
||
| LTM4639EY#PBF | PRODUCTION | |
| LTM4639IY | PRODUCTION | |
| LTM4639IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4639EY#PBF | PRODUCTION | |
| LTM4639IY | PRODUCTION | |
| LTM4639IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4639
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4639
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.