LTM4636
RECOMMENDED FOR NEW DESIGNS40A DC/DC μModule Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $57.85
Overview
- Stacked Inductor Acts as Heat Sink
- Wide Input Voltage Range: 4.7V to 15V
- 0.6V to 3.3V Output Voltage Range
- ±1.3% Total DC Output Voltage Error Over Line, Load and Temperature (–40°C to 125°C)
- Differential Remote Sense Amplifier for Precision Regulation
- Current Mode Control/Fast Transient Response
- Frequency Synchronization
- Parallel Current Sharing (Up to 240A)
- Internal or External Compensation
- 88% Efficiency (12VIN, 1VOUT) at 40A
- Overcurrent Foldback Protection
- 16mm × 16mm × 7.07mm BGA Package
The LTM4636 is a 40A step-down μModule (power module) switching regulator with a stacked inductor as a heat sink for quicker heat dissipation and cooler operation in a small package. The exposed inductor permits direct contact with airflow from any direction. The LTM4636 can deliver 40W (12VIN, 1VOUT, 40A, 200LFM) with only 40°C rise over the ambient temperature. Full-power 40W is delivered, up to 83°C ambient and half-power 20W is supported at 110°C ambient.
The LTM4636 operates at 92%, 90% and 88% efficiency, delivering 15A, 30A and 40A, respectively, to a 1V load (12VIN). The μModule regulator is scalable such that four μModules in current sharing mode deliver 160W with only 40°C rise and 88% efficiency (12VIN, 1VOUT, 400LFM). The LTM4636 is offered in a 16mm × 16mm × 7.07mm BGA package.
| Notes | |
| LTM4636 | Simpler circuits and fewer features |
| LTM4636-1 | Extra internal circuitry for detecting overtemperature and input/output overvoltage conditions |
Applications
- Telecom Servers and Networking Equipment
- Industrial Equipment and Medical Systems
Documentation
Data Sheet 1
User Guide 2
Design Note 1
Technical Articles 1
Evaluation Design File 1
Video 1
Brochure 1
Analog Dialogue 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4636EY#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) | ||
| LTM4636IY#PBF | 144-Lead BGA (16mm x 16mm x 7.07mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 22, 2022 - 22_0262 Notification of Wafer Fab Location Change for 0.6µm BiCMOS Process |
||
| LTM4636EY#PBF | PRODUCTION | |
| LTM4636IY#PBF | PRODUCTION | |
|
Sep 13, 2022 - 22_0193 Laser Top Mark Conversion for uModule COP and TMSV_COP Packages |
||
| LTM4636EY#PBF | PRODUCTION | |
| LTM4636IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4636EY#PBF | PRODUCTION | |
| LTM4636IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM4636-1 | LAST TIME BUY | 40A μModule Regulator with Overvoltage/Overtemperature Protection |
Tools & Simulations
LTspice 4
- LTM4636 Demo Circuit - High Efficiency, PolyPhase 80A Step-Down Power μModule Regulator (4.7-15V to 0.9V @ 80A)
- LTM4636 Demo Circuit - High Efficiency, PolyPhase 120A Step-Down μModule Regulator (4.7-15V to 0.9V @ 120A)
- LTM4636 Demo Circuit - High Efficiency, PolyPhase 160A Step-Down Power μModule Regulator (4.7-15V to 0.9V @ 160A)
- LTM4636 Demo Circuit - High Current Step-Down Regulator (4.7-15V to 1V @ 40A)
Models for the following parts are available in LTspice:
- LTM4636
- LTM4636-1
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4636
- LTM4636-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.