LTM4631
RECOMMENDED FOR NEW DESIGNSUltrathin Dual 10A or Single 20A DC/DC μModule Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $37.05
Overview
- Dual 10A or Single 20A Output
- Input Voltage Range: 4.5V to 15V
- Output Voltage Range: 0.6V to 1.8V
- ±1.5% Maximum Total DC Output Error Over Line, Load and Temperature
- Differential Remote Sense Amplifier
- Current Mode Control/Fast Transient Response
- Adjustable Switching Frequency
- Overcurrent Foldback Protection
- Multiphase Parallel Current Sharing with Multiple LTM4631s
- Frequency Synchronization
- Internal Temperature Monitor
- Selectable Burst Mode® Operation
- Soft-Start/Voltage Tracking
- Output Overvoltage Protection
- Ultrathin 16mm × 16mm × 1.91mm LGA and 16mm x 16mm x 2.51mm BGA Packages
The LTM4631 is a dual 10A or single 20A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controller, power FETs, inductors and all supporting components. Operating from an input voltage range of 4.5V to 15V, the LTM4631 supports two outputs each with an output voltage range of 0.6V to 1.8V, each set by a single external resistor. Its high efficiency design delivers up to 10A continuous current for each output. Only a few input and output capacitors are needed.
The device supports frequency synchronization, multiphase operation, Burst Mode operation and output voltage tracking for supply rail sequencing and has an onboard temperature diode for device temperature monitoring. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage and overcurrent protection. The LTM4631 is offered in an ultrathin 16mm × 16mm × 1.91mm LGA and 16mm x 16mm x 2.51mm BGA packages. The LTM4631 is available with SnPb (BGA) or ROHS compliant terminal finish.
Applications
- Telecom and Networking Equipment
- Storage and ATCA Cards
- Industrial Equipment
Documentation
Data Sheet 1
User Guide 2
Brochure 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4631EV#PBF | 144-Lead LGA (16mm x 16mm x 1.91mm) | ||
| LTM4631EY#PBF | 144-Lead BGA (16mm x 16mm x 2.51mm) | ||
| LTM4631IV#PBF | 144-Lead LGA (16mm x 16mm x 1.91mm) | ||
| LTM4631IY | 144-Lead BGA (16mm x 16mm x 2.51mm) | ||
| LTM4631IY#PBF | 144-Lead BGA (16mm x 16mm x 2.51mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2022 - 22_0053 LTM4631 Notification of qualification for additional mold compound and additional assembly location ASE Korea. |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
|
Aug 20, 2021 - 20_0311 Supplier Material Change for µModule |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4631EV#PBF | PRODUCTION | |
| LTM4631EY#PBF | PRODUCTION | |
| LTM4631IV#PBF | PRODUCTION | |
| LTM4631IY | PRODUCTION | |
| LTM4631IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4631
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4631
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.