LTM4609
RECOMMENDED FOR NEW DESIGNS36VIN, 34VOUT High Efficiency Buck-Boost DC/DC μModule (Power Module) Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $33.59
Overview
- Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
- Wide VIN Range: 4.5V to 36V
- Wide VOUT Range: 0.8V to 34V
- IOUT: 4A DC (10A DC in Buck Mode)
- Up to 98% Efficiency
- Current Mode Control
- Power Good Output Signal
- Phase-Lockable Fixed Frequency: 200kHz to 400kHz
- Ultrafast Transient Response
- Current Foldback Protection
- Output Overvoltage Protection
- Small Surface Mount Footprint, Low Profile
(15mm × 15mm × 2.82mm) LGA and
(15mm × 15mm × 3.42mm) BGA Packages - SnPb (BGA) or RoHS Compliant (LGA and BGA) Finish
The LTM4609 is a high efficiency switching mode buckboost power supply. Included in the package are the switching controller, power FETs and support components. Operating over an input voltage range of 4.5V to 36V, the LTM4609 supports an output voltage range of 0.8V to 34V, set by a resistor. This high efficiency design delivers up to 4A continuous current in boost mode (10A in buck mode). Only the inductor, sense resistor, bulk input and output capacitors are needed to finish the design.
The low profile package enables utilization of unused space on the bottom of PC boards for high density point of load regulation. The high switching frequency and current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The LTM4609 can be frequency synchronized with an external clock to reduce undesirable frequency harmonics.
Fault protection features include overvoltage and foldback current protection. The DC/DC μModule® regulator is offered in small 15mm × 15mm × 2.82mm LGA and 15mm × 15mm × 3.42mm BGA packages. The LTM4609 is available with SnPb (BGA) or RoHS compliant terminal finish.
APPLICATIONS
- Telecom, Servers and Networking Equipment
- Industrial and Automotive Equipment
- High Power Battery-Operated Devices
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Brochure 1
Product Selector Card 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4609EV#PBF | 141-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4609EY#PBF | 141-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4609IV#PBF | 141-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4609IY | 141-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4609IY#PBF | 141-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4609MPV#PBF | 141-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4609MPY | 141-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4609MPY#PBF | 141-Lead BGA (15mm x 15mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2021 - 21_0172 Moisture Sensitivity Level Rating Downgrade for LTM4605, LTM4607, LTM4609 to MSL4 |
||
| LTM4609EV#PBF | PRODUCTION | |
| LTM4609EY#PBF | PRODUCTION | |
| LTM4609IV#PBF | PRODUCTION | |
| LTM4609IY | PRODUCTION | |
| LTM4609IY#PBF | PRODUCTION | |
| LTM4609MPV#PBF | PRODUCTION | |
| LTM4609MPY | PRODUCTION | |
| LTM4609MPY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4609EV#PBF | PRODUCTION | |
| LTM4609EY#PBF | PRODUCTION | |
| LTM4609IV#PBF | PRODUCTION | |
| LTM4609IY | PRODUCTION | |
| LTM4609IY#PBF | PRODUCTION | |
| LTM4609MPV#PBF | PRODUCTION | |
| LTM4609MPY | PRODUCTION | |
| LTM4609MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4609EV#PBF | PRODUCTION | |
| LTM4609EY#PBF | PRODUCTION | |
| LTM4609IV#PBF | PRODUCTION | |
| LTM4609IY | PRODUCTION | |
| LTM4609IY#PBF | PRODUCTION | |
| LTM4609MPV#PBF | PRODUCTION | |
| LTM4609MPY | PRODUCTION | |
| LTM4609MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Oscillators 2 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4609
LTpowerCAD 2
- LTM4609 Project - High Efficiency Buck-Boost µModule Supply (5-32V to 12V @ 8A)
- LTM4609 Project - High Efficiency Buck-Boost µModule Supply (10-36V to 30V @ 5A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4609
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.