LTC7812
RECOMMENDED FOR NEW DESIGNSLow IQ, 38V Synchronous Boost+Buck Controller
- Part Models
- 6
- 1ku List Price
- Starting From $6.05
Overview
- Synchronous Boost and Buck Controllers
- When Cascaded, Allows VIN Above, Below or Equal to Regulated VOUT
- Output Remains in Regulation Through Input Dips (e.g., Cold Crank) Down to 2.5V
- Wide Bias Input Voltage Range: 4.5V to 38V
- Low Input and Output Ripple
- Low EMI
- Fast Output Transient Response
- High Light Load Efficiency
- Low Operating IQ: 33μA (Both Channels On)
- Low Operating IQ: 28μA (Buck Channel On)
- RSENSE or Lossless DCR Current Sensing
- Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
- Boost Output Voltage Up to 60V
- Phase-Lockable Frequency (75kHz to 850kHz)
- Small 32-Pin 5mm × 5mm QFN Package
The LTC7812 is a high performance synchronous Boost+Buck DC/DC switching regulator controller that drives all N-channel power MOSFET stages. It contains independent step-up (boost) and step-down (buck) controllers that can regulate two separate outputs or be cascaded to regulate an output voltage from an input voltage that can be above, below or equal to the output voltage. The LTC7812 operates from a wide 4.5V to 38V input supply range. When biased from the output of the boost regulator, the LTC7812 can operate from an input supply as low as 2.5V after start-up. The 33μA no-load quiescent current extends operating run time in battery-powered systems.
Unlike conventional buck-boost regulators, the LTC7812’s cascaded Boost+Buck solution has continuous, nonpulsating, input and output currents, substantially reducing voltage ripple and EMI. The LTC7812 has independent feedback and compensation points for the boost and buck regulation loops, enabling a fast output transient response that can be easily optimized externally.
Applications
- Automotive and Industrial Power Systems
- High Power Battery Operated Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7812EUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC7812EUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC7812HUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC7812HUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC7812IUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC7812IUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC7812EUH#PBF | PRODUCTION | |
| LTC7812EUH#TRPBF | PRODUCTION | |
| LTC7812HUH#PBF | PRODUCTION | |
| LTC7812HUH#TRPBF | PRODUCTION | |
| LTC7812IUH#PBF | PRODUCTION | |
| LTC7812IUH#TRPBF | PRODUCTION | |
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC7812EUH#PBF | PRODUCTION | |
| LTC7812EUH#TRPBF | PRODUCTION | |
| LTC7812HUH#PBF | PRODUCTION | |
| LTC7812HUH#TRPBF | PRODUCTION | |
| LTC7812IUH#PBF | PRODUCTION | |
| LTC7812IUH#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7812
LTpowerCAD 2
- LTC7812 Project - Low Iq, 38V Synchronous Buck Controller (14-36V to 12V @ 8A)
- LTC7812 Project - Low Iq, 38V Synchronous Boost Controller (5-13V to 14V @ 8A)
Design tools for the following parts are available in LTpowerCAD:
- LTC7812(BOOST)
- LTC7812(BUCK)
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.