LTC7801
RECOMMENDED FOR NEW DESIGNS150V Low IQ, Synchronous Step-Down DC/DC Controller
- Part Models
- 12
- 1ku List Price
- Starting From $6.35
Overview
- Wide VIN Range: 4V to 140V (150V Abs Max)
- Wide Output Voltage Range: 0.8V to 60V
- Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE)
- Low Operating IQ: 40μA (Shutdown = 10μA)
- 100% Duty Cycle Operation
- Integrated Bootstrap Diode
- Selectable Gate Drive UVLO Thresholds
- Onboard LDO or External NMOS LDO for DRVCC
- EXTVCC LDO Powers Drivers from VOUT
- Phase-Lockable Frequency (75kHz to 850kHz)
- Programmable Fixed Frequency (50kHz to 900kHz)
- Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
- Adjustable Burst Clamp
- Power Good Output Voltage Monitor
- Programmable Input Overvoltage Lockout
- Small 24-Lead 4mm × 5mm QFN or TSSOP Packages
The LTC7801 is a high performance step-down switching regulator DC/DC controller that drives an all N-channel synchronous power MOSFET stage that can operate from input voltages up to 140V. A constant frequency current mode architecture allows a phase-lockable frequency of up to 850kHz.
The gate drive voltage can be programmed from 5V to 10V to allow the use of logic or standard-level FETs to maximize efficiency. An internal charge pump allows for 100% duty cycle operation.
The low 40μA no-load quiescent current extends operating run time in battery-powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7801 features a precision 0.8V reference and power good output indicator. The output voltage can be programmed between 0.8V to 60V using external resistors.
Applications
- Automotive and Industrial Power Systems
- High Voltage Battery Operated Systems
- Telecommunications Power Systems
Documentation
Data Sheet 1
User Guide 1
Press Release 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7801EFE#PBF | 24-Lead TSSOP w/ EP | ||
| LTC7801EFE#TRPBF | 24-Lead TSSOP w/ EP | ||
| LTC7801EUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7801EUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7801HFE#PBF | 24-Lead TSSOP w/ EP | ||
| LTC7801HFE#TRPBF | 24-Lead TSSOP w/ EP | ||
| LTC7801HUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7801HUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7801IFE#PBF | 24-Lead TSSOP w/ EP | ||
| LTC7801IFE#TRPBF | 24-Lead TSSOP w/ EP | ||
| LTC7801IUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7801IUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LTC7801EFE#PBF | PRODUCTION | |
| LTC7801EFE#TRPBF | PRODUCTION | |
| LTC7801HFE#PBF | PRODUCTION | |
| LTC7801HFE#TRPBF | PRODUCTION | |
| LTC7801IFE#PBF | PRODUCTION | |
| LTC7801IFE#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC7801EFE#PBF | PRODUCTION | |
| LTC7801EFE#TRPBF | PRODUCTION | |
| LTC7801HUFD#PBF | PRODUCTION | |
| LTC7801HUFD#TRPBF | PRODUCTION | |
| LTC7801IFE#PBF | PRODUCTION | |
| LTC7801IFE#TRPBF | PRODUCTION | |
| LTC7801IUFD#PBF | PRODUCTION | |
| LTC7801IUFD#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC7801EFE#PBF | PRODUCTION | |
| LTC7801EFE#TRPBF | PRODUCTION | |
| LTC7801HFE#PBF | PRODUCTION | |
| LTC7801HFE#TRPBF | PRODUCTION | |
| LTC7801IFE#PBF | PRODUCTION | |
| LTC7801IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7801
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC7801
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.