LTC6995

PRODUCTION

TimerBlox: Long Timer, Low Frequency Oscillator

Viewing:

Overview

  • Period Range: 1ms to 9.5 Hours
  • Timing Reset by Power-On or Reset Input
  • Configured with 1 to 3 Resistors
  • <1.5% Maximum Frequency Error
  • Programmable Output Polarity
  • 2.25V to 5.5V Single Supply Operation
  • 55μA to 80μA Supply Current (2ms to 9.5hr Clock Period)
  • 500μs Start-Up Time
  • CMOS Output Driver Sources/Sinks 20mA
  • –55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC6995
TimerBlox: Long Timer, Low Frequency Oscillator
LTC6995-6695-1-6695-2- Application Circuit LTC6995-6695-1-6695-2 Pin Configuration LTC6995-6695-1-6695-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6995-1
  • LTC6995-2

LTC6995: Timer / Low Frequency Oscillator

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1562B-M

LTC6995-1: 1sec Power-on Reset (-1 Device with Active High Reset Input)

Product Details

DC1562B-M: Demo Board for the LTC6995-1/LTC6995-2 TimerBlox: Long Timer, Low Frequency Oscillator.


 


 


eval board
DC1562B-N

LTC6995-2 Demo Board: 1 sec Power-on Reset (-2 Device with Active Low Reset Input)

Product Details

DC1562B-N: Demo Board for the LTC6995-1/LTC6995-2 TimerBlox: Long Timer, Low Frequency Oscillator.


 


 


DC1562B-M
LTC6995-1: 1sec Power-on Reset (-1 Device with Active High Reset Input)
DC1562B-M Demo Board DC1562B-M Demo Board DC1562B-M Demo Board DC1562B-M Demo Board DC1562B - Schematic DC1562B - Demo Board Image
DC1562B-N
LTC6995-2 Demo Board: 1 sec Power-on Reset (-2 Device with Active Low Reset Input)
DC1562B-N Demo Board DC1562B-N Demo Board DC1562B-N Demo Board DC1562B-N Demo Board DC1562B - Schematic DC1562B - Demo Board Image

Latest Discussions

No discussions on LTC6995-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed