LTC6605-14

LAST TIME BUY

Dual Matched 14MHz Filter with Low Noise, Low Distortion Differential Amplifier

Viewing:

Overview

  • Two Matched 14MHz 2nd Order Lowpass Filters with Differential Amplifiers
    • Gain Match: ±0.25dB Max, Passband
    • Phase Match: ±1.1° Max, Passband
    • Single-Ended or Differential Inputs
  • < –84dBc Distortion in Passband
  • 2.1nV/√Hz Op Amp Noise Density
  • Pin-Selectable Gain (0dB/6dB/9.5dB)
  • Pin-Selectable Power Consumption (0.35mA/16.2mA/33.1mA)
  • Rail-to-Rail Output Swing
  • 2.7V to 5.25V Supply Voltage
  • Small 22-Pin 6mm × 3mm × 0.75mm DFN Package
LTC6605-14
Dual Matched 14MHz Filter with Low Noise, Low Distortion Differential Amplifier
Dual, Matched 12.4MHz Lowpass Filter Channel to Channel Phase Matching Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT6604-15 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6605-10
  • LTC6605-14
  • LTC6605-7
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1422A-C

LTC6605-14 | Dual Matched 14 MHz Low Noise, Low Distortion 2nd Order LP Filter

Product Details

DC1422A-C: Demo Board for the LTC6605-14 Dual Matched 14MHz Filter with Low Noise, Low Distortion Differential Amplifier.

DC1422A-C
LTC6605-14 | Dual Matched 14 MHz Low Noise, Low Distortion 2nd Order LP Filter
DC1422A-A - Schematic

Latest Discussions

No discussions on LTC6605-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed