LTC4354

PRODUCTION

Negative Voltage Diode-OR Controller and Monitor

Viewing:

Overview

  • Controls N-Channel MOSFETs
  • Replaces Power Schottky Diodes
  • Less Than 1µs Turn-off Time Limits Peak Fault Current
  • 80V Operation
  • Smooth Switchover Without Oscillation
  • No Reverse DC Current
  • Fault Output
  • Selectable Fault Thresholds
  • Available in 8-Pin (3mm × 2mm) DFN and 8-Pin SO Packages
LTC4354
Negative Voltage Diode-OR Controller and Monitor
–48V Diode-OR Power Dissipation vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC4371 RECOMMENDED FOR NEW DESIGNS Dual Negative Voltage Ideal Diode-OR Controller and Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4354
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC852A

LTC4354 Negative Voltage Diode-OR Controller and Monitor

Product Details

DC852A: Demo Board for the LTC4354 Negative Voltage Diode-OR Controller and Monitor.

DC852A
LTC4354 Negative Voltage Diode-OR Controller and Monitor
DC852A - Schematic

Latest Discussions

Recently Viewed