LTC4312
PRODUCTIONPin-Selectable, 2-Channel, 2-Wire Multiplexer with Bus Buffers
- Part Models
 - 8
 - 1ku List Price
 - Starting From $2.36
 
Overview
- 1:2 Multiplexer/Switch for 2-Wire Bus
 - Bidirectional Buffer for SDA and SCL Lines
 - High Noise Margin with VIL = 0.3•VCC
 - ENABLE Pins Connect SDA and SCL Lines
 - Selectable Rise Time Accelerator Current and Activation Voltage
 - Level Shift 1.5V, 1.8V, 2.5V, 3.3V and 5V Busses
 - Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
 - Stuck Bus Disconnect and Recovery
 - Compatible with I2C, I2C Fast Mode and SMBus
 - ±4kV Human Body Model (HBM) ESD Ruggedness
 - 14-Lead 4mm × 3mm DFN and 16-Lead MSOP Packages
 
The LTC4312 is a hot-swappable 2-channel 2-wire bus multiplexer that allows one upstream bus to connect to any combination of downstream busses or channels. An individual enable pin controls each connection. The LTC4312 provides bidirectional buffering, keeping the upstream bus capacitance isolated from the downstream bus capacitances. The high noise margin allows the LTC4312 to be interoperable with I2C devices that drive a high VOL (> 0.4V). The LTC4312 supports level translation between 1.5V, 1.8V, 2.5V, 3.3V and 5V busses. The hot-swappable nature of the LTC4312 allows I/O card insertion into, and removal from, a live backplane without corruption of the data and clock busses.
If both data and clock are not simultaneously high at least once in 45ms and DISCEN is high, a FAULT signal is generated indicating a stuck bus low condition, the input is disconnected from each enabled output channel and up to 16 clocks are generated on the enabled downstream busses. A three state ACC pin enables input and output side rise time accelerators of varying strengths and sets the VIL,RISING voltage.
Applications
- Telecommunications Systems Including ATCA
 - Address Expansion
 - Level Translator
 - Capacitance Buffers/Bus Extender
 - Live Board Insertion
 - PMBus
 
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
Video 2
Product Selector Card 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| LTC4312CDE#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4312CDE#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4312CMS#PBF | 16-Lead MSOP | ||
| LTC4312CMS#TRPBF | 16-Lead MSOP | ||
| LTC4312IDE#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4312IDE#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4312IMS#PBF | 16-Lead MSOP | ||
| LTC4312IMS#TRPBF | 16-Lead MSOP | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products  | 
                                                    ||
| LTC4312CDE#PBF | PRODUCTION | |
| LTC4312CDE#TRPBF | PRODUCTION | |
| LTC4312IDE#PBF | PRODUCTION | |
| LTC4312IDE#TRPBF | PRODUCTION | |
| 
                                                            Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2)  | 
                                                    ||
| LTC4312CMS#PBF | PRODUCTION | |
| LTC4312CMS#TRPBF | PRODUCTION | |
| LTC4312IMS#PBF | PRODUCTION | |
| LTC4312IMS#TRPBF | PRODUCTION | |
| 
                                                            Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC  | 
                                                    ||
| LTC4312CMS#PBF | PRODUCTION | |
| LTC4312CMS#TRPBF | PRODUCTION | |
| LTC4312IMS#PBF | PRODUCTION | |
| LTC4312IMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| Interface Transceivers & Isolators 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |