LTC4246
RECOMMENDED FOR NEW DESIGNS30mΩ RON 12V Octal Electronic Circuit Breaker with SPI Interface
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Eight Channels – 8× SPST
- Circuit Breaker Threshold Up to 1.5A
Programmable in 50mA Increments - 20% Accurate Threshold
- 30mΩ On Resistance
- Operating Range: 0V to 13.2V
- SPI Interface with Daisy-Chain Mode
- Common Open-Drain FAULT Status Output
- 24-Lead 3mm × 5mm QFN
The LTC4246 contains eight switches, each with an independent circuit breaker function. It is particularly well suited for extremely space constrained designs. Each switch can operate completely autonomously or be arbitrarily grouped with other switches that will respond together to the fault of any single device within its group. Optionally, channel grouping may be extended to multiple LTC4246 devices by selecting the FIN# (fault input) pin as part of a channel group. A required bias supply between 2.5V to 5V allows the switches to independently operate from 13.2V down to 0V. The LTC4246 provides an SPI serial interface to enable, disable and configure the timing and current thresholds of each channel as well as provide status to each channel’s fault state.
A common open-drain FAULT status output indicates if any switch has opened due to a circuit breaker event.
Applications
- ATE Wafer Probe Electronics
- Scope Probe Protection
- Industrial Control
- Relay Replacement
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4246AV#PBF | LGA | ||
| LTC4246HV#PBF | 24-Lead LQFN (3mm x 5mm x 0.95mm) | ||
| LTC4246IV#PBF | 24-Lead LQFN (3mm x 5mm x 0.95mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 7, 2021 - 21_0134 LTC4246 Datasheet Limit Change |
||
| LTC4246HV#PBF | PRODUCTION | |
| LTC4246IV#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4246
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.