LTC4241
RECOMMENDED FOR NEW DESIGNSPCI-Bus with 3.3V Auxiliary Hot Swap Controller
- Part Models
- 4
- 1ku List Price
- Starting From $2.96
Overview
- Allows Safe Board Insertion and Removal from a Live PCI Slot
- Controls 3.3V, 5V, –12V, 12V and 3.3V Auxiliary Supplies
- Independent 3.3V Auxiliary Supply Hot Swap™ Controller
- Adjustable Foldback Current Limit with Circuit Breaker
- Adjustable Supply Voltage Power-Up Rate
- High Side Drive for External N-Channel FETs
- –12V and 12V On-Chip Switches
- Fault and Power Good Outputs
The LTC4241 is a Hot Swap controller that allows a board to be safely inserted and removed from a live PCI-bus slot. It has a primary controller that controls the four PCI supplies and an independent auxiliary controller to controlthe 3.3V auxiliary supply. External N-channel transistors are used to control the 3.3V, 5V and 3.3V auxiliary supplies while on-chip switches control the –12V and 12V supplies. The 3.3V, 5V and 3.3V auxiliary supplies can be ramped upat an adjustable rate. Electronic circuit breakers protect all five supplies against overcurrent faults. The foldback current limit feature reduces current spikes and power dissipation when shorts occur. The PWRGD output of the primary controller indicates when all four PCI supplies are within tolerance. The FAULT output indicates an overcurrent condition for any of the five supplies.
The LTC4241 is available in the 20-pin narrow SSOP package.
Applications
- PCI-Based Servers
- Computer Systems
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4241CGN#PBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4241CGN#TRPBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4241IGN#PBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4241IGN#TRPBF | 20-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC4241CGN#PBF | PRODUCTION | |
| LTC4241CGN#TRPBF | PRODUCTION | |
| LTC4241IGN#PBF | PRODUCTION | |
| LTC4241IGN#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC4241CGN#PBF | PRODUCTION | |
| LTC4241CGN#TRPBF | PRODUCTION | |
| LTC4241IGN#PBF | PRODUCTION | |
| LTC4241IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on LTC4241 yet. Have something to say?
Start a Discussion on EngineerZone®