LTC4232

RECOMMENDED FOR NEW DESIGNS

5A Integrated Hot Swap Controller

Viewing:

Overview

  • Allows Safe Board Insertion into a Live Backplane
  • Small Footprint
  • 33mΩ MOSFET with RSENSE
  • Wide Operating Voltage Range: 2.9V to 15V
  • Adjustable, 10% Accurate Current Limit
  • Current and Temperature Monitor Outputs
  • Overtemperature Protection
  • Adjustable Current Limit Timer Before Fault
  • Power Good and Fault Outputs
  • Adjustable Inrush Current Control
  • 2% Accurate Undervoltage and Overvoltage Protection
  • Pin Compatible with LTC4217 (DFN Package Only)
  • Available in 16-Lead 5mm × 3mm DFN Package

The LTC4232 is an integrated solution for Hot Swap applications that allows a board to be safely inserted and removed from a live backplane. The part integrates a Hot Swap controller, power MOSFET and current sense resistor in a single package for small form factor applications.

The LTC4232 provides separate inrush current control and a 10% accurate 5A current limit with foldback current limiting. The current limit threshold can be adjusted dynamically using an external pin. Additional features include a current monitor output that amplifies the sense resistor voltage for ground referenced current sensing and a MOSFET temperature monitor output. Thermal limit, overvoltage, undervoltage and power good monitoring are also provided. For a 2A pin compatible version, see LTC4217.

The LTC4232-1 (separate data sheet) allows faster turn-on than the LTC4232 by providing 16ms debounce delay and external control of the GATE ramp rate.

Applications

  • RAID Systems, Solid State Drives
  • Server I/O Cards
  • Industrial

LTC4232
5A Integrated Hot Swap Controller
12V, 5A Card Resident Application with Auto-Retry Power-Up Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4217 RECOMMENDED FOR NEW DESIGNS 2A Integrated Hot Swap Controller
LTC4232-1 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
LTC4233 RECOMMENDED FOR NEW DESIGNS 10A Guaranteed SOA Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4232
  • LTC4232-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1886A

LTC4232IDHC Demo Board | 5A Integrated Hot Swap Controller with 100ms Turn-On Delay

Product Details

DC1886A: Demo Board for the LTC4232 5A Integrated Hot Swap Controller.


 


DC1886A
LTC4232IDHC Demo Board | 5A Integrated Hot Swap Controller with 100ms Turn-On Delay
DC1886A - Schematic

Latest Discussions

No discussions on LTC4232 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed