LTC4226
PRODUCTIONWide Operating Range Dual Hot Swap Controller
- Part Models
- 16
- 1ku List Price
- Starting From $4.71
Overview
- Allows Safe Board Insertion into Live Backplane
- Selectable Current Limit and Dual-Rate Timer Accommodate Load Surges
- Fast Response Limits Peak Fault Current
- Wide Operating Voltage Range: 4.5V to 44V
- Optional Auto-Retry or Latchoff after Overcurrent Fault
- High Side Drive for External N-Channel MOSFET
- Allows Parallel Power Paths for High Current Applications
- Available in 16-Pin QFN (3mm × 3mm) and MSOP Packages
The LTC4226 dual Hot Swap™ controller allows two power paths to be safely inserted and removed from a live backplane or powered connector. Using N-channel pass transistors, supply voltages ranging from 4.5V to 44V are ramped up at an adjustable rate.
Three selectable ratios of current limit to circuit breaker threshold accommodate noisy loads and momentary high peak currents without interruption, while a dual-rate fault timer protects the MOSFET from extended output overcurrent events. FAULT outputs indicate the circuit breaker status.The LTC4226-1 remains off after a fault while the LTC4226-2 automatically retries after a 0.5s delay.
The LTC4226 can also be configured as a bidirectional current limiter/circuit breaker. For high current applications, two channels may be configured as parallel power paths.
Applications
- Apple FireWire/IEEE 1394
- Disk Drives
- Rugged 12V, 24V Applications
- Hot Board/Connector Insertion
- Uni/Bidirectional Current Limiter/Circuit Breaker
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4226CMS-1#PBF | 16-Lead MSOP | ||
| LTC4226CMS-1#TRPBF | 16-Lead MSOP | ||
| LTC4226CMS-2#PBF | 16-Lead MSOP | ||
| LTC4226CMS-2#TRPBF | 16-Lead MSOP | ||
| LTC4226CUD-1#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226CUD-1#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226CUD-2#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226CUD-2#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226IMS-1#PBF | 16-Lead MSOP | ||
| LTC4226IMS-1#TRPBF | 16-Lead MSOP | ||
| LTC4226IMS-2#PBF | 16-Lead MSOP | ||
| LTC4226IMS-2#TRPBF | 16-Lead MSOP | ||
| LTC4226IUD-1#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226IUD-1#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226IUD-2#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC4226IUD-2#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC4226CMS-1#PBF | PRODUCTION | |
| LTC4226CMS-1#TRPBF | PRODUCTION | |
| LTC4226CMS-2#PBF | PRODUCTION | |
| LTC4226CMS-2#TRPBF | PRODUCTION | |
| LTC4226CUD-1#PBF | PRODUCTION | |
| LTC4226CUD-1#TRPBF | PRODUCTION | |
| LTC4226IMS-2#PBF | PRODUCTION | |
| LTC4226IMS-2#TRPBF | PRODUCTION | |
| LTC4226IUD-1#PBF | PRODUCTION | |
| LTC4226IUD-1#TRPBF | PRODUCTION | |
| LTC4226IUD-2#PBF | PRODUCTION | |
| LTC4226IUD-2#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC4226CMS-1#PBF | PRODUCTION | |
| LTC4226CMS-1#TRPBF | PRODUCTION | |
| LTC4226CMS-2#PBF | PRODUCTION | |
| LTC4226CMS-2#TRPBF | PRODUCTION | |
| LTC4226IMS-1#PBF | PRODUCTION | |
| LTC4226IMS-1#TRPBF | PRODUCTION | |
| LTC4226IMS-2#PBF | PRODUCTION | |
| LTC4226IMS-2#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4226CMS-1#PBF | PRODUCTION | |
| LTC4226CMS-1#TRPBF | PRODUCTION | |
| LTC4226CMS-2#PBF | PRODUCTION | |
| LTC4226CMS-2#TRPBF | PRODUCTION | |
| LTC4226IMS-1#PBF | PRODUCTION | |
| LTC4226IMS-1#TRPBF | PRODUCTION | |
| LTC4226IMS-2#PBF | PRODUCTION | |
| LTC4226IMS-2#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC4226CUD-2#PBF | PRODUCTION | |
| LTC4226CUD-2#TRPBF | PRODUCTION | |
| LTC4226IMS-1#PBF | PRODUCTION | |
| LTC4226IMS-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 2 | ||
| LTC4222 | PRODUCTION | Dual Hot Swap Controller with I2C Compatible Monitoring |
|
LTC4228-1 LTC4228-2 |
Dual Ideal Diode and Hot Swap Controller | |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC4226-1
- LTC4226-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.