LTC4150
PRODUCTIONCoulomb Counter/Battery Gas Gauge
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Indicates Charge Quantity and Polarity
- ±50mV Sense Voltage Range
- Precision Timer Capacitor or Crystal Not Required
- 2.7V to 8.5V Operation
- High Side Sense
- 32.55Hz/V Charge Count Frequency
- 1.5μA Shutdown Current
- 10-Pin MSOP Package
The LTC4150 measures battery depletion and charging in handheld PC and portable product applications. The device monitors current through an external sense resistor between the battery’s positive terminal and the battery’s load or charger. A voltage-to-frequency converter transforms the current sense voltage into a series of output pulses at the interrupt pin. These pulses correspond to a fixed quantity of charge flowing into or out of the battery. The part also indicates charge polarity as the battery is depleted or charged.
The LTC4150 is intended for 1-cell or 2-cell Li-Ion and 3-cell to 6-cell NiCd or NiMH applications.
Applications
- Battery Chargers
- Palmtop Computers and PDAs
- Cellular Telephones and Wireless Modems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4150CMS#PBF | 10-Lead MSOP | ||
| LTC4150CMS#TRPBF | 10-Lead MSOP | ||
| LTC4150IMS#PBF | 10-Lead MSOP | ||
| LTC4150IMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4150CMS#PBF | PRODUCTION | |
| LTC4150CMS#TRPBF | PRODUCTION | |
| LTC4150IMS#PBF | PRODUCTION | |
| LTC4150IMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4150
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.