LTC4081

PRODUCTION

500mA Li-Ion Charger with NTC Input and 300mA Synchronous Buck

Viewing:

Overview

Battery Charger:
  • Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charge Rate Without Risk of Overheating
  • Internal 4.5 Hour Safety Timer for Termination
  • Charge Current Programmable Up to 500mA with 5% Accuracy
  • NTC Thermistor Input for Temperature Qualified Charging
  • C/10 Charge Current Detection Output
  • 5µA Supply Current in Shutdown Mode
Switching Regulator:
  • High Efficiency Synchronous Buck Converter
  • 300mA Output Current (Constant-Frequency Mode)
  • 2.7V to 4.5V Input Range (Powered from BAT Pin)
  • 0.8V to VBAT Output Range
  • MODE Pin Selects Fixed (2.25MHz) Constant-Frequency PWM Mode or Low ICC (23µA) Burst Mode® Operation
  • 2µA BAT Current in Shutdown Mode
  • 10-lead, low profile (0.75 mm) 3mm × 3mm DFN package

The LTC4081is a complete constant-current/constantvoltage linear battery charger for a single-cell 4.2V lithium-ion/polymer battery with an integrated 300mA synchronous buck converter. A 3mm × 3mm DFN package and low external component count make the LTC4081 especially suitable for portable applications. Furthermore, the LTC4081 is specifically designed to work within USB power specifications.

The CHRG pin indicates when charge current has dropped to ten percent of its programmed value (C/10). An internal 4.5-hour timer terminates the charge cycle. The fullfeatured LTC4081 battery charger also includes trickle charge, automatic recharge, soft-start (to limit inrush current) and an NTC thermistor input used to monitor battery temperature.

The LTC4081 integrates a synchronous buck converter that is powered from the BAT pin. It has an adjustable output voltage and can deliver up to 300mA of load current. The buck converter also features low current high efficiency Burst Mode operation that can be selected by the MODE pin.

The LTC4081 is available in a 10-lead, low profile (0.75mm) 3mm × 3mm DFN package.

Applications

  • Wireless Headsets
  • Bluetooth Applications
  • Portable MP3 Players
  • Multifunction Wristwatches

LTC4081
500mA Li-Ion Charger with NTC Input and 300mA Synchronous Buck
Li-Ion Battery Charger with 1.8V Buck Regulator Buck Efficiency vs Load Current (VOUT = 1.8V) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed