LTC3815
RECOMMENDED FOR NEW DESIGNS6A Monolithic Synchronous DC/DC Step-Down Converter with Digital Power System Management
- Part Models
- 4
- 1ku List Price
- Starting From $7.11
Overview
- 2.25V to 5.5V Input Voltage Range
- ±1% Total Output Voltage Accuracy Over Temperature at VIN = 3.3V or 5V
- Single Resistor-Programmable Output Voltage
- PMBus Compliant Serial Interface:
- Programmable Output Voltage Margining: Up to ±25% VOUT Range with 0.1% Resolution
- Read back of Average and Peak Temperature, Current, and Voltage (25Hz Refresh Rate)
- Fault Status
- Phase-Lockable Fixed Frequency Up to 3MHz
- Less Than 1ms Power-Up Time
- Integrated 13-Bit ADC
- Optional External Reference Input
- Pin Selectable Fast-Margining of the Output Voltage
- Power Good Flag with Pin Programmable Thresholds and Filter Delay
- Differential Remote Output Voltage Sensing
- Master Shutdown Mode: <1μA Supply Current
- Clock Out for 2-Phase Operation (12A Output Current)
- Available in a Thermally-Enhanced 38-Lead 4mm × 6mm QFN Package
The LTC3815 is a high efficiency, 6A monolithic synchronous buck regulator using a phase lockable controlled on-time, current mode architecture. The output voltage is programmable from 0.4V to 72% of VIN with a single external resistor or an external voltage reference through the reference input (REF) pin. The output voltage can be margined up or down up to ±25% with 0.1% resolution via a PMBus-compliant serial interface. The serial interface can also be used to read back fault status and both time-averaged (~4ms) and peak input/output current, input/output voltage and temperature. System configuration and monitoring is supported by the LTpowerPlay® development system.
The architecture provides extremely fast transient response and allows operation at the very low on-times required to regulate low output voltages at high switching frequencies. The operating frequency is programmable from 400kHz to 3MHz with an external resistor or for noise sensitive applications, it can be synchronized to an external clock over the same range. The operating supply voltage range is from 2.25V to 5.5V making it suitable for operation from 2.5V, 3.3V or 5V rails or Lithium-Ion batteries.
Applications
- Intelligent Energy Efficient Power Conversion
- ASIC/FPGA/Processor Power
- Distributed Power Systems
- Point of Load Power Conversion
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Informational 1
Product Selector Card 1
Device Drivers 1
Press Release 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3815EUFE#PBF | 38-Lead QFN (4mm x 6mm x 0.75mm w/ EP) | ||
| LTC3815EUFE#TRPBF | 38-Lead QFN (4mm x 6mm x 0.75mm w/ EP) | ||
| LTC3815IUFE#PBF | 38-Lead QFN (4mm x 6mm x 0.75mm w/ EP) | ||
| LTC3815IUFE#TRPBF | 38-Lead QFN (4mm x 6mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3815
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.