Overview
Product Details
Demonstration circuit 2065A is a synchronous buck converter using the LTC3815EUFE, a 6A monolithic buck regulator with power system management. The LTC3815 has the PMBus compliant serial interface and features, such as programmable output voltage margining, temperature monitoring, current and voltage read back, and fault status, etc.
Applicable Parts
Documentation & Resources
-
DC2065A - Schematic8/26/2015PDF54K
-
DC2065A - Demo Manual8/26/2015PDF0M
-
DC2065A - Design Files8/26/2015ZIP3M