LTC3812-5

PRODUCTION

60V Current Mode Synchronous Switching Regulator Controller

Viewing:

Overview

  • High Voltage Operation: Up to 60V
  • Large 1Ω Gate Drivers
  • No Current Sense Resistor Required
  • Dual N-Channel MOSFET Synchronous Drive
  • Extremely Fast Transient Response
  • ±0.5% 0.8V Voltage Reference
  • Programmable Soft-Start
  • Generates 5.5V Driver Supply
  • Selectable Pulse-Skipping Mode Operation
  • Power Good Output Voltage Monitor
  • Adjustable On-Time/Frequency: tON(MIN) < 100ns
  • Adjustable Cycle-by-Cycle Current Limit
  • Undervoltage Lockout On Driver Supply
  • Output Overvoltage Protection
  • Thermally Enhanced 16-Pin TSSOP Package
LTC3812-5
60V Current Mode Synchronous Switching Regulator Controller
High Efficiency High Voltage Step-Down Converter Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3812-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1035A

LT3812EFE-5 | 7V ≤ VIN ≤ 60V, VOUT = 3.3V @ 6A

Product Details

Demonstration circuit 1035 is a current mode synchronous switching regulator featuring the LTC3812-5. The circuit is configured as a synchronous step-down regulator operating at 260kHz switching frequency. The output voltage is 3.3V at 6A maximum load. The input voltage range is 7V to 60V.

eval board
DC1035A

LT3812EFE-5 | 7V ≤ VIN ≤ 60V, VOUT = 3.3V @ 6A

Product Details

Demonstration circuit 1035 is a current mode synchronous switching regulator featuring the LTC3812-5. The circuit is configured as a synchronous step-down regulator operating at 260kHz switching frequency. The output voltage is 3.3V at 6A maximum load. The input voltage range is 7V to 60V.

DC1035A
LT3812EFE-5 | 7V ≤ VIN ≤ 60V, VOUT = 3.3V @ 6A
DC1035A - Schematic
DC1035A
LT3812EFE-5 | 7V ≤ VIN ≤ 60V, VOUT = 3.3V @ 6A
DC1035A - Schematic

Latest Discussions

No discussions on LTC3812-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed