LTC3803

PRODUCTION

Constant Frequency Current Mode Flyback DC/DC Controller in ThinSOT

Viewing:

Overview

  • VIN and VOUT Limited Only by External Components
  • Adjustable Slope Compensation
  • Internal Soft-Start
  • Constant Frequency 200kHz Operation
  • ±1.5% Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • No Minimum Load Requirement
  • Low Quiescent Current: 240μA
  • Low Profile (1mm) SOT-23 Package
LTC3803
Constant Frequency Current Mode Flyback DC/DC Controller in ThinSOT
5V Output Nonisolated Telecom Housekeeping Power Supply Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC781A

LTC3803ES6 Demo Board | Synchronous Flyback, 36V ≤ VIN ≤ 72V, VOUT = 3.3V/5V @ 2A

Product Details

Demonstration circuit 781 is a Telecom DC/DC converter featuring the LTC3803ES6 constant frequency current mode flyback controller. The DC781 converts 36V to 72V input to 3.3V or 5V output and provides 2A of output current. The 200kHz constant frequency operation is maintained down to zero load which prevents low frequency noise that occurs when power converters operate in pulse skipping mode. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

eval board
DC649A

LTC3803ES6 Isolated Demo Board | Flyback Controller, 36V ≤ VIN ≤ 72V, VOUT = 5V@2A

Product Details

Demonstration circuit 649 is a Telecom isolated DC/DC converter featuring the LTC3803 constant frequency current mode flyback controller. The DC649 converts an isolated 36V to 72V input and provides 2A of output current at 5V. The 200kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

DC781A
LTC3803ES6 Demo Board | Synchronous Flyback, 36V ≤ VIN ≤ 72V, VOUT = 3.3V/5V @ 2A
DC781A - Schematic
DC649A
LTC3803ES6 Isolated Demo Board | Flyback Controller, 36V ≤ VIN ≤ 72V, VOUT = 5V@2A
DC649A - Schematic

Latest Discussions

Recently Viewed