LTC3706
LTC3706
NOT RECOMMENDED FOR NEW DESIGNSSecondary-Side Synchronous Forward Controller with Polyphase Capability
- Part Models
- 4
- 1ku List Price
- Starting From $5.93
Viewing:
Overview
- Secondary-Side Control for Fast Transient Response
- Self-Starting Architecture Eliminates Need for Separate Bias Regulator
- Proprietary Gate Drive Encoding Scheme Reduces System Complexity
- PolyPhase® Operation Reduces CIN Requirements
- Current Mode Control Ensures Current Sharing
- PLL Fixed Frequency: 100kHz to 500kHz
- ±1% Output Voltage Accuracy
- True Remote Sense Differential Amplifier
- Power Good Output Voltage Monitor
- High Voltage Linear Regulator Controller
- Wide Supply Range: 5V to 30V
- Available in a Narrow 24-Lead SSOP Package
The LTC3706 is a PolyPhase capable secondary-side controller for synchronous forward converters. When used in conjunction with the LTC3705 gate driver and primary-side controller, the part creates a complete isolated power supply that combines the power of PolyPhase operation with the speed of secondary-side control.
The LTC3706 has been designed to simplify the design of highly efficient, secondary-side forward converters. Working in concert with the LTC3705, the LTC3706 forms a robust, self-starting converter that eliminates the need for the separate bias regulator that is commonly used in secondary-side control applications. In addition, a proprietary scheme is used to multiplex gate drive signals and DC bias power across the isolation barrier through a single, tiny pulse transformer.
The LTC3706 provides remote sensing, accurate power good and overvoltage monitoring circuits to support precision, high current applications. A linear regulator controller with thermal protection is also provided to simplify the generation of secondary-side bias voltage.
The LTC3706 is available in a 24-lead SSOP package.
Applications
- Isolated 48V Telecommunication Systems
- Internet Servers and Routers
- Distributed Power Step-Down Converters
- Automotive and Heavy Equipment
Documentation
Data Sheet 1
User Guide 4
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3706EGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3706EGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3706IGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3706IGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC3706EGN#PBF | PRODUCTION | |
| LTC3706EGN#TRPBF | PRODUCTION | |
| LTC3706IGN#PBF | PRODUCTION | |
| LTC3706IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3766 | RECOMMENDED FOR NEW DESIGNS | High Efficiency, Secondary-Side Synchronous Forward Controller |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3706
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3706 yet. Have something to say?
Start a Discussion on EngineerZone®