LTC3705

NOT RECOMMENDED FOR NEW DESIGNS

2-Switch Forward Controller and Gate Driver

Viewing:

Overview

  • High-Speed Top and Bottom Gate Drivers for
  • 2-Switch Forward Converter
  • On-Chip Rectifier and Self-Starting Architecture
  • Eliminate Need for Separate Gate Drive Bias Supply
  • Wide Input Voltage Supply Range: 18V to 80V
  • Tolerant of 100V Input Voltage Transients
  • Linear Regulator Controller for Fast Start-Up
  • Precision UVLO with Adjustable Hysteresis
  • Overcurrent Protection
  • Volt-Second Limit Prevents Transformer Core Saturation
  • Voltage Feedforward for Fast Transient Response
  • Available in 16-Lead Narrow SSOP Package
LTC3705
2-Switch Forward Controller and Gate Driver
36V –72V to 3.3V/20A Isolated 2-Switch Forward Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3765 RECOMMENDED FOR NEW DESIGNS Active Clamp Forward Controller and Gate Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3705
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC776A

LTC3705EGN/LTC3706EGN Demo Board | Forward Converter with Secondary Side Control, 36V ≤ VIN ≤72V, VOUT = 1.5V @ 45A

Product Details

Demonstration circuit 776 is a 36V-72VIN, 2-switch forward converter with synchronous secondary-side control featuring the LTC3705 and LTC3706. This circuit was designed specifically to attain a high stepdown ratio power supply in one stage in order to efficiently power 1.5V loads from a typical telecom input voltage range. Isolation voltage is 1500VDC. This circuit features secondary-side control of the supply without the need of an optocoupler.

DC776A
LTC3705EGN/LTC3706EGN Demo Board | Forward Converter with Secondary Side Control, 36V ≤ VIN ≤72V, VOUT = 1.5V @ 45A
DC776A - Schematic

Latest Discussions

Recently Viewed