Products
LTC3703
PRODUCTION100V Synchronous Switching Regulator Controller
- Part Models
- 8
- 1ku List Price
- Starting From $4.77
Viewing:
Overview
- High Voltage Operation: Up to 100V
- Large 1Ω Gate Drivers
- No Current Sense Resistor Required
- Step-Up or Step-Down DC/DC Converter
- Dual N-Channel MOSFET Synchronous Drive
- Excellent Line and Load Transient Response
- Programmable Constant Frequency: 100kHz to 600kHz
- ±1% Reference Accuracy
- Synchronizable up to 600kHz
- Selectable Pulse Skip Mode Operation
- Low Shutdown Current: 50µA Typ
- Programmable Current Limit
- Undervoltage Lockout
- Programmable Soft-Start
- 16-Pin Narrow SSOP and 28-Pin SSOP Packages
The LTC3703 is a synchronous step-down switching regulator controller that can directly step-down voltages from up to 100V, making it ideal for telecom and automotive applications. The LTC3703 drives external N-channel MOSFETs using a constant frequency (up to 600kHz), voltage mode architecture.
A precise internal reference provides 1% DC accuracy. A high bandwidth error amplifier and patented line feed forward compensation provide very fast line and load transient response. Strong 1Ω gate drivers allow the LTC3703 to drive multiple MOSFETs for higher current applications. The operating frequency is user programmable from 100kHz to 600kHz and can also be synchronized to an external clock for noise-sensitive applications. Current limit is programmable with an external resistor and utilizes the voltage drop across the synchronous MOSFET to eliminate the need for a current sense resistor. For applications requiring up to 60V operation with logiclevel MOSFETS, refer to the LTC3703-5 data sheet.
| LTC3703-5 | LTC3703 | |
| Maximum VIN | 60V | 100V |
| MOSFET Gate Drive | 4.5V to 15V | 9.3V to 15V |
| VCC UV+ | 3.7V | 8.7V |
| VCC UV- | 3.1V | 6.2V |
Applications
- 48V Telecom and Base Station Power Supplies
- Networking Equipment, Servers
- Automotive and Industrial Control
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3703EG#PBF | 28-Lead SSOP | ||
| LTC3703EG#TRPBF | 28-Lead SSOP | ||
| LTC3703EGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3703EGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3703HGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3703HGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3703IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3703IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC3703EG#PBF | PRODUCTION | |
| LTC3703EG#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC3703EGN#PBF | PRODUCTION | |
| LTC3703EGN#TRPBF | PRODUCTION | |
| LTC3703HGN#PBF | PRODUCTION | |
| LTC3703HGN#TRPBF | PRODUCTION | |
| LTC3703IGN#PBF | PRODUCTION | |
| LTC3703IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC3703EGN#PBF | PRODUCTION | |
| LTC3703EGN#TRPBF | PRODUCTION | |
| LTC3703HGN#PBF | PRODUCTION | |
| LTC3703HGN#TRPBF | PRODUCTION | |
| LTC3703IGN#PBF | PRODUCTION | |
| LTC3703IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC3703EGN#PBF | PRODUCTION | |
| LTC3703EGN#TRPBF | PRODUCTION | |
| LTC3703HGN#PBF | PRODUCTION | |
| LTC3703HGN#TRPBF | PRODUCTION | |
| LTC3703IGN#PBF | PRODUCTION | |
| LTC3703IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Protection Switches & Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3703
- LTC3703-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.