LTC3602
PRODUCTION2.5A, 10V, Monolithic Synchronous Step-Down Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $6.05
Overview
- Wide Input Voltage Range: 4.5V to 10V
- 2.5A Output Current
- Low RDS(ON) Internal Switches: 65mΩ and 90mΩ
- Programmable Frequency: 300kHz to 3MHz
- Low Quiescent Current: 75μA
- 0.6V ±1% Reference Allows Low Output Voltage
- 99% Maximum Duty Cycle
- Adjustable Burst Mode® Clamp
- Synchronizable to External Clock
- Power Good Output Voltage Monitor
- Overtemperature Protection
- Available in 16-Lead Exposed TSSOP and 4mm × 4mm QFN Packages
The LTC3602 is a high efficiency, monolithic synchronous, step-down DC/DC converter utilizing a constant-frequency, current mode architecture. It operates from an input voltage range of 4.5V to 10V and provides an adjustable regulated output voltage from 0.6V to 9.5V while delivering up to 2.5A of output current. The internal synchronous power switch with 65mΩ on-resistance increases efficiency and eliminates the need for an external Schottky diode. The switching frequency can either be set by an external resistor or synchronized to an external clock. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of loads and output capacitors.
The LTC3602 can be configured for either Burst Mode operation or forced continuous operation. Forced continuous operation reduces noise and RF interference, while Burst Mode operation provides the high efficiency at light loads. In Burst Mode operation, external control of the burst clamp level allows the output voltage ripple to be adjusted according to the requirements of the application.
Applications
- Point-of-Load Supplies
- Portable Instruments
- Server Backplane Power
- Battery-Powered Devices
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3602EFE#PBF | 16-Lead TSSOP w/ EP | ||
| LTC3602EFE#TRPBF | 16-Lead TSSOP w/ EP | ||
| LTC3602EUF#PBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3602EUF#TRPBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3602IFE#PBF | 16-Lead TSSOP w/ EP | ||
| LTC3602IFE#TRPBF | 16-Lead TSSOP w/ EP | ||
| LTC3602IUF#PBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3602IUF#TRPBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LTC3602EFE#PBF | PRODUCTION | |
| LTC3602EFE#TRPBF | PRODUCTION | |
| LTC3602IFE#PBF | PRODUCTION | |
| LTC3602IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC3602EFE#PBF | PRODUCTION | |
| LTC3602EFE#TRPBF | PRODUCTION | |
| LTC3602IFE#PBF | PRODUCTION | |
| LTC3602IFE#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC3602EUF#PBF | PRODUCTION | |
| LTC3602EUF#TRPBF | PRODUCTION | |
| LTC3602IUF#PBF | PRODUCTION | |
| LTC3602IUF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 2 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3603 | PRODUCTION | 2.5A, 15V Monolithic Synchronous Step-Down Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3602
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3602
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.
Evaluation Kits
Latest Discussions
No discussions on LTC3602 yet. Have something to say?
Start a Discussion on EngineerZone®