LTC3532
LAST TIME BUYMicropower Synchronous Buck-Boost DC/DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $3.60
Overview
- Single Inductor
- Regulated Output with Input Voltages Above, Below or Equal to the Output
- Wide VIN Range: 2.4V to 5.5V
- VOUT Range: 2.4V to 5.25V
- Up to 500mA Peak Output Current
- Synchronous Rectification: Up to 95% Efficiency
- Manual or Programmable Automatic Burst Mode® Operation
- Output Disconnect in Shutdown
- Programmable Oscillator: 300kHz to 2MHz
- Pin Compatible with LTC3440
- Small Thermally Enhanced 10-Lead (3mm × 3mm)
- DFN and 10-Lead MSOP Packages
The LTC3532 is a high efficiency, fixed frequency, buck-boost DC/DC converter that operates from input voltages above, below or equal to the output voltage. The topology incorporated in the IC provides a continuous transfer function through all operating modes, making the product ideal for single lithium-ion, multicell alkaline or NiMH applications where the output voltage is within the battery voltage range.
The device includes two 0.36Ω N-channel MOSFET switches and two 0.42Ω P-channel switches. Switching frequencies up to 2MHz are programmed with an external resistor. Quiescent current is only 35μA in Burst Mode operation, maximizing battery life in portable applications. Automatic Burst Mode operation allows the user to program the load current for Burst Mode operation or to control it manually.
Other features include a 1μA shutdown, soft-start control, thermal shutdown, and peak current limit. The LTC3532 is available in a low profile (0.75mm) 10-lead (3mm × 3mm) DFN and 10-lead MSOP packages.
Applications
- Miniature Hard Disk Drive Power Supply
- MP3 Players
- Handheld Instruments
- Digital Cameras
- Handheld Terminals
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3532EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3532EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3532EMS#PBF | 10-Lead MSOP | ||
| LTC3532EMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3532EMS#PBF | ||
| LTC3532EMS#TRPBF | ||
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3532EMS#PBF | ||
| LTC3532EMS#TRPBF | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC3532EDD#PBF | ||
| LTC3532EDD#TRPBF | ||
| LTC3532EMS#PBF | ||
| LTC3532EMS#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3532
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.