LTC3458
RECOMMENDED FOR NEW DESIGNS1.4A, 1.5MHz Synchronous Step-Up DC/DC Converter with Output Disconnect
- Part Models
- 2
- 1ku List Price
- Starting From $5.57
Overview
- High Efficiency: Up to 93%
- Inrush Current Limiting and Output Disconnect
- Programmable Output Voltages up to 7.5V
- 1.5V to 6V Input Range
- Programmable/Synchronizable Fixed Frequency Operation up to 1.5MHz
- Programmable Automatic Burst Mode® Operation
- Current Mode Control with Programmable Soft-Start Period and Peak Current Limit
- 700mA at 7V from 5V Input
- 0.3Ω N-Channel and 0.4Ω P-Channel 1.4A Switches at 5VOUT
- Ultralow Quiescent Currents: 15µA Sleep, <1µA in Shutdown
- 3mm × 4mm Thermally Enhanced DFN Package
The LTC3458 is a high efficiency, current mode, fixed frequency, step up DC/DC converter with true output disconnect and inrush current limiting. The LTC3458 is rated for a 7.5V output and includes a 0.3Ω N-channel MOSFET switch and a 0.4Ω P-channel MOSFET synchronous rectifier. The LTC3458 is well suited for battery powered applications and includes programmable output voltage, switching frequency and loop compensation. The oscillator frequency can be set up to 1.5MHz or synchronized to an external clock.
Quiescent current is only 15µA during Burst Mode operation maximizing battery life in portable applications. The Burst Mode current threshold, peak current limit, and softstart are externally programmable. Other features include <1µA shutdown current, antiringing control, and thermal limit. The LTC3458 is available in a low profile (0.75mm), 3mm × 4mm 12-pin DFN package.
| Vout Range | Switch Current | |
| LTC3458 | 2.0V to 7.5V | 1.4A |
| LTC3458L | 2.0V to 6.0V | 1.7A |
Applications
- Point-of-Load Regulators
- USB VBUS Power
- LCD Bias
- OLED Displays
Documentation
Data Sheet 1
User Guide 1
Press Release 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3458EDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3458EDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3458
- LTC3458L
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3458 yet. Have something to say?
Start a Discussion on EngineerZone®