Overview
Product Details
Demonstration circuit 728 is a 1MHz Synchronous Step- Up DC/DC Converter featuring the LTC®3458EDE. The demo circuit demonstrates a DC/DC boost converter, with a 1.5A switch, providing 7V at 200mA to 800mA depending on input voltage, which ranges from 2V to 6V.
The circuit demonstrates the advantages of output disconnect and inrush current limiting.
Applicable Parts
Documentation & Resources
-
DC728A - Schematic9/24/2009PDF24K
-
DC728A - Demo Manual9/24/2009PDF480K
-
DC728A - Design File9/24/2009ZIP495K