LTC3416

PRODUCTION

4A, 4MHz, Monolithic Synchronous Step-Down Regulator with Tracking

Viewing:

Part Details

  • High Efficiency: Up to 95%
  • 4A Output Current
  • Low RDS(ON) Internal Switch: 67mΩ
  • Tracking Input to Provide Easy Supply Sequencing
  • Programmable Frequency: 300kHz to 4MHz
  • 2.25V to 5.5V Input Voltage Range
  • ±2% Output Voltage Accuracy
  • 0.8V Reference Allows Low Output Voltage
  • Low Dropout Operation: 100% Duty Cycle
  • Power Good Output Voltage Monitor
  • Overtemperature Protected
  • Available in a 20-Lead Thermally Enhanced TSSOP Package
LTC3416
4A, 4MHz, Monolithic Synchronous Step-Down Regulator with Tracking
Figure 1a. 2.5V/4A Step-Down Regulator with Tracking  Figure 1b. Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3614 PRODUCTION 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3416

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3416
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC667A

LTC3416EFE Demo Board | 2.25V ≤ VIN ≤ 5.5V, VOUT= 1.8V/2.5V/3.3V/Adjustable @ 4A

Product Details

Demonstration circuit 667 is a high efficiency, high frequency buck converter, incorporating the LTC3416 monolithic synchronous regulator. DC667 operates in forced continuous operation and provides tracking of another power supply rail. It operates from an input voltage range of 2.25V to 5.5V and provides 4A of output current at jumper-selectable output voltage of 1.8V, 2.5V, 3.3V or a user-determined voltage.



DC667A
LTC3416EFE Demo Board | 2.25V ≤ VIN ≤ 5.5V, VOUT= 1.8V/2.5V/3.3V/Adjustable @ 4A
DC667A Demo Board DC667A Demo Board DC667A Demo Board DC667A Demo Board DC667A - Schematic

Latest Discussions

Recently Viewed