LTC3412

LAST TIME BUY

2.5A, 4MHz, Monolithic Synchronous Step-Down Regulator

Viewing:

Overview

  • High Efficiency: Up to 95%
  • 2.5A Output Current
  • Low Quiescent Current: 62µA
  • Low RDS(ON) Internal Switches: 85mΩ
  • Programmable Frequency: 300kHz to 4MHz
  • No Schottky Diode Required
  • ±2% Output Voltage Accuracy
  • 0.8V Reference Allows Low Output Voltage
  • Selectable Forced Continuous/Burst Mode Operation with Adjustable Burst Clamp
  • Synchronizable Switching Frequency
  • Low Dropout Operation: 100% Duty Cycle
  • Power Good Output Voltage Monitor
  • Overtemperature Protection
  • Available in 16-Lead Thermally Enhanced TSSOP and QFN Packages
LTC3412
2.5A, 4MHz, Monolithic Synchronous Step-Down Regulator
Figure 1. 2.5V, 2.5A Step-Down Regulator Efficiency vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3612 PRODUCTION 3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3412
  • LTC3412A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3412
  • LTC3412A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC456A

LTC3412EFE | 2.5A Monolithic, Sync. Step-Down Regulator, 2.5-5.5VIN, Jumper Selectable 1.8, 2.5, or 3.3VOUT @ 2.5A

Product Details

DC456A: Demo Board for LTC3412 2.5A, 4MHz, Monolithic Synchronous Step-Down Regulator.

DC456A
LTC3412EFE | 2.5A Monolithic, Sync. Step-Down Regulator, 2.5-5.5VIN, Jumper Selectable 1.8, 2.5, or 3.3VOUT @ 2.5A
DC456A - Schematic

Latest Discussions

No discussions on LTC3412 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed