LTC3374A
RECOMMENDED FOR NEW DESIGNSHigh Accuracy 8-Channel Parallelable 1A Buck DC/DCs
- Part Models
- 24
- 1ku List Price
- Starting From $6.93
Overview
- 8-Channel 1A Independent Step-Down DC/DCs
- Master-Slave Configurable for Up to 4A of Output Current with a Single Inductor
- Independent VIN Supplies for Each DC/DC (2.25V to 5.5V)
- All DC/DCs Have 0.8V to VIN Output Range
- ±1% VFB Accuracy, for Buck 1 (1A to 4A)
- ±1% PGOOD Accuracy
- Precision Enable Pin Thresholds for Autonomous Sequencing
- 1MHz to 3MHz Programmable/Synchronizable Oscillator Frequency (2MHz Default)
- Die Temperature Monitor Output
- Thermally Enhanced 38-Lead 5mm × 7mm QFN and TSSOP Packages
- Pin-Compatible with LTC3374
- AEC-Q100 Qualified for Automotive Applications
The LTC3374A is a multioutput power supply IC consisting of eight synchronous 1A buck converters, all powered from independent 2.25V to 5.5V input supplies. An upgraded pin-compatible version of the LTC3374, the LTC3374A, has higher efficiency, improved output voltage accuracy and an added overvoltage (OV) indicator.
The DC/DCs may be used independently or in parallel to achieve higher output currents of up to 4A with a shared inductor. The common buck switching frequency may be programmed with an external resistor, synchronized to an external oscillator, or set to a default internal 2MHz clock. The operating mode for all DC/DCs may be programmed via the MODE pin.
To reduce input noise the buck converters are phased in 90° steps. Precision enable pin thresholds simplify powerup sequencing. The LTC3374A is available in a 38-lead 5mm × 7mm QFN package as well as a 38-lead exposed pad TSSOP package.
| NOTES | |
| LTC3374 | |
| LTC3374A | Higher efficiency, improved output voltage accuracy and an added overvoltage (OV) indicator |
Applications
- General Purpose Multichannel Power Supplies
- Industrial/Automotive/Communications
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LTC3374AEFE#PBF | PRODUCTION | |
| LTC3374AEFE#TRPBF | PRODUCTION | |
| LTC3374AEFE#WPBF | PRODUCTION | |
| LTC3374AEFE#WTRPBF | PRODUCTION | |
| LTC3374AHFE#PBF | PRODUCTION | |
| LTC3374AHFE#TRPBF | PRODUCTION | |
| LTC3374AHFE#WPBF | PRODUCTION | |
| LTC3374AHFE#WTRPBF | PRODUCTION | |
| LTC3374AIFE#PBF | PRODUCTION | |
| LTC3374AIFE#TRPBF | PRODUCTION | |
| LTC3374AIFE#WPBF | PRODUCTION | |
| LTC3374AIFE#WTRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC3374AEFE#PBF | PRODUCTION | |
| LTC3374AEFE#TRPBF | PRODUCTION | |
| LTC3374AEFE#WPBF | PRODUCTION | |
| LTC3374AEFE#WTRPBF | PRODUCTION | |
| LTC3374AHFE#PBF | PRODUCTION | |
| LTC3374AHFE#TRPBF | PRODUCTION | |
| LTC3374AHFE#WPBF | PRODUCTION | |
| LTC3374AHFE#WTRPBF | PRODUCTION | |
| LTC3374AIFE#PBF | PRODUCTION | |
| LTC3374AIFE#TRPBF | PRODUCTION | |
| LTC3374AIFE#WPBF | PRODUCTION | |
| LTC3374AIFE#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2977 | RECOMMENDED FOR NEW DESIGNS | 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3374
- LTC3374A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3374A yet. Have something to say?
Start a Discussion on EngineerZone®