LTC3370

RECOMMENDED FOR NEW DESIGNS

4-Channel 8A Configurable Buck DC/DCs

Viewing:

Overview

  • 8 × 1A Power Stages Configurable as 2, 3, or 4 Output Channels
  • 8 Unique Output Configurations (1A to 4A Per Channel)
  • Independent VIN Supplies for Each DC/DC (2.25V to 5.5V)
  • Low Total No Load Supply Current:
    • Zero Current In Shutdown (All Channels Off)
    • 63μA One Channel Active in Burst Mode® Operation
    • 18μA Per Additional Channel
  • Precision Enable Pin Thresholds for Autonomous Sequencing
  • 1MHz to 3MHz RT Programmable Frequency (2MHz Default) or PLL Synchronization
  • Temp Monitor Indicates Die Temperature
  • PGOODALL Pin Indicates All Enabled Bucks Are in Regulation
  • 32-Lead 5mm × 5mm QFN Package
LTC3370
4-Channel 8A Configurable Buck DC/DCs
Buck Efficiency vs ILOAD Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3371 RECOMMENDED FOR NEW DESIGNS 4-Channel 8A Configurable Buck DC/DCs with Watchdog and Power-On Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3370
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2311A

LTC3370EUH Demo Board | 4-Channel 8A Configurable Bucks, 2.25V ≤ VIN ≤ 5.5V, VOUT1-4 = 1.2V, 2.5V, 1.8V, 3.3V@0-2A Each

Product Details

Demonstration circuit 2311A is a 4-output power supply featuring the LTC3370. The LTC3370 has four current mode synchronous buck regulators which can be configured to share eight individual 1A power stages to create one of eight combinations of 1A, 2A, 3A and 4A regulators. The DC2311A is set up as four 2A buck regulators but can be modified to one of the other seven configurations.

eval board
DC2311A

LTC3370EUH Demo Board | 4-Channel 8A Configurable Bucks, 2.25V ≤ VIN ≤ 5.5V, VOUT1-4 = 1.2V, 2.5V, 1.8V, 3.3V@0-2A Each

Product Details

Demonstration circuit 2311A is a 4-output power supply featuring the LTC3370. The LTC3370 has four current mode synchronous buck regulators which can be configured to share eight individual 1A power stages to create one of eight combinations of 1A, 2A, 3A and 4A regulators. The DC2311A is set up as four 2A buck regulators but can be modified to one of the other seven configurations.

DC2311A
LTC3370EUH Demo Board | 4-Channel 8A Configurable Bucks, 2.25V ≤ VIN ≤ 5.5V, VOUT1-4 = 1.2V, 2.5V, 1.8V, 3.3V@0-2A Each
DC2311A - Schematic
DC2311A
LTC3370EUH Demo Board | 4-Channel 8A Configurable Bucks, 2.25V ≤ VIN ≤ 5.5V, VOUT1-4 = 1.2V, 2.5V, 1.8V, 3.3V@0-2A Each
DC2311A - Schematic

Latest Discussions

Recently Viewed