LTC3350

RECOMMENDED FOR NEW DESIGNS

High Current Supercapacitor Backup Controller and System Monitor

Viewing:

Overview

  • High Efficiency Synchronous Step-Down CC/CV Charging of One to Four Series Supercapacitors
  • Step-Up Mode in Backup Provides Greater Utilization of Stored Energy in Supercapacitors
  • 14-Bit ADC for Monitoring System Voltages/Currents, Capacitance and ESR
  • Active Overvoltage Protection Shunts
  • Internal Active Balancers—No Balance Resistors
  • VIN: 4.5V to 35V, VCAP(n): Up to 5V per Capacitor, Charge/Backup Current: 10+A
  • Programmable Input Current Limit Prioritizes System Load Over Capacitor Charge Current
  • Dual Ideal Diode PowerPath Controller
  • All N-FET Charger Controller and PowerPath Controller
  • Compact 38-Lead 5mm × 7mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LTC3350 is a backup power controller that can charge and monitor a series stack of one to four supercapacitors. The LTC3350’s synchronous step-down controller drives N‑channel MOSFETs for constant current/constant voltage charging with programmable input current limit. In addition, the step-down converter can run in reverse as a step-up converter to deliver power from the supercapacitor stack to the backup supply rail. Internal balancers eliminate the need for external balance resistors and each capacitor has a shunt regulator for overvoltage protection.

The LTC3350 monitors system voltages, currents, stack capacitance and stack ESR which can all be read over the I2C/SMBus. The dual ideal diode controller uses N-channel MOSFETs for low loss power paths from the input and supercapacitors to the backup system supply. The LTC3350 is available in a low profile 38-lead 5mm × 7mm × 0.75mm QFN surface mount package.

APPLICATIONS

  • High Current 12V Ride-Through UPS
  • Servers/Mass Storage/High Availability Systems

LTC3350
High Current Supercapacitor Backup Controller and System Monitor
LTC3350 Application Circuit LTC3350 Pin Configuration LTC3350 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LTC3350/LTC3351 Software


Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4353 RECOMMENDED FOR NEW DESIGNS Dual Low Voltage Ideal Diode Controller
Switching Regulators & Controllers 1
LTC3110 RECOMMENDED FOR NEW DESIGNS 2A Bidirectional Buck-Boost DC/DC Regulator and Charger/Balancer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3350

Software and Simulation 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1937B

LTC3350EUHF Demo Board | High Current Supercapacitor Backup Controller and System Monitor, up to 20VIN

Product Details

Demonstration circuit 1937B is a supercapacitor charger and backup controller with supercapacitor health and system monitoring; featuring the LTC3350. The LTC3350 has a 10.8V to 20VIN, 5.3A buck supercapacitor charger, a 25W output backup boost controller and an input ideal diode to disconnect the input supply in backup mode. An output ideal diode allows the supercapacitors to supply the output when VCAP is above the set backup voltage. As the capacitor stack voltage drops down to the set output voltage, the LTC3350 will operate as a boost regulator to supply the output until the energy in the supercapacitors are depleted.


 


DC1937B
LTC3350EUHF Demo Board | High Current Supercapacitor Backup Controller and System Monitor, up to 20VIN
DC1937B Demo Board DC1937B Demo Board DC1937B Demo Board DC1937B Demo Board DC1937B - Schematic

Latest Discussions

Recently Viewed