LTC3212
LTC3212
LAST TIME BUYRGB LED Driver and Charge Pump
- Part Models
- 2
- 1ku List Price
- Starting From $2.22
Viewing:
Overview
- Power and Current Control for Driving RGB LEDs
- Individually Programmable Current Sources
- 1x or 2x Mode, Low Noise, Constant Frequency Charge Pump
- Single Wire Enable Control for All LEDs
- White Mode Adjusts R, G, B Currents for White Light
- 25mA Maximum LED Current
- VIN Range: 2.7V to 5.5V
- Automatic Soft-Start, Mode Switching and Output Disconnect in Shutdown Mode
- Available in 12-Lead (3mm × 2mm) DFN Package
The LTC3212 is a low noise charge pump RGB LED driver capable of driving three LEDs up to 25mA each from a 2.7V to 5.5V input. Low external part count (one flying capacitor, two bypass capacitors and one to three programming resistors) makes the LTC3212 ideally suited for small, battery-powered applications.
Built-in soft-start circuitry prevents excessive inrush current during start-up and mode switching. High switching frequency enables the use of small external capacitors. The charge pump shuts down to a high impedance mode to prevent LED leakage while the LTC3212 is off.
Each LED may be individually turned on or off via a single pin interface. The current through the LEDs may be individually programmed with resistors or may share a single programming resistor. White mode adjusts the red, green and blue LED current ratios for a white light when all three LEDs are programmed to be on.
LED currents are regulated using internal low dropout current sources. Automatic mode switching optimizes effi ciency by monitoring the LED current drivers and switches mode only when dropout is detected. The part is available in a 3mm × 2mm 12-lead DFN package.
Applications
- Cellular Phones
- Media Players
- RGB Back Lights
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3212EDDB#TRMPBF | 12-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC3212EDDB#TRPBF | 12-Lead DFN (3mm x 2mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC3212EDDB#TRMPBF | ||
| LTC3212EDDB#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3212
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3212 yet. Have something to say?
Start a Discussion on EngineerZone®