LTC3107
NOT RECOMMENDED FOR NEW DESIGNSUltra-Low Voltage Energy Harvester and Primary Battery Life Extender
- Part Models
- 4
- 1ku List Price
- Starting From $3.54
Overview
- Thermal Energy Harvesting Assisted Power Management System
- VOUT Tracks the Primary Battery Voltage
- 2.2V LDO Output
- Reserve Energy Output, Clamped to 4.3V
- Operates from Inputs as Low as 20mV
- Battery In-Use Indicator (BAT_OFF)
- IQ from Battery:
- 80nA When Energy Harvesting
- 6μA No Energy Harvesting
- Standard, Compact Step-Up Transformer
- Small, Thermally Enhanced 10-lead (3mm × 3mm) DFN package
The LTC3107 is a highly integrated DC/DC converter designed to extend the life of a primary battery in low power wireless systems by harvesting and managing surplus energy from extremely low input voltage sources such as TEGs (Thermoelectric Generators) and thermopiles. The step-up topology operates from input voltages as low as 20mV.
Using a small step-up transformer, the LTC3107 provides a complete power management solution for typical wireless sensor applications that operate from a primary battery. The 2.2V LDO can be used to power an external microprocessor, while the main output voltage automatically adapts to match the voltage of the primary battery. The LTC3107 seamlessly transitions from battery power to harvested power whenever harvested energy is available, extending the life of the battery. The BAT_OFF indicator can be used to track battery usage. An optional storage capacitor accumulates excess harvested energy, further extending battery life.
The LTC3107 is available in a small, thermally enhanced 10-lead (3mm × 3mm) DFN package.
Applications
- Industrial Wireless Sensing
- Remote Sensor and Radio power
- HVAC
- Automatic Metering
- Building Automation, Security
- Predictive Maintenance, Condition Monitoring
Documentation
Data Sheet 1
User Guide 2
Product Selector Card 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3107EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3107EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3107IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3107IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2023 - 23_0011 Discontinuance of Select LTC3107 Products |
||
| LTC3107EDD#PBF | Obsolete | |
| LTC3107EDD#TRPBF | Obsolete | |
| LTC3107IDD#PBF | Obsolete | |
| LTC3107IDD#TRPBF | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3107
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3107 yet. Have something to say?
Start a Discussion on EngineerZone®