Overview
Product Details
Demonstration circuit 2103A featuring the LTC3107 is a highly integrated DC/DC converter designed to extend the life of a primary battery in low power wireless systems by harvesting and managing surplus energy from extremely low input voltage sources such as thermoelectric generators (TEG). The step-up topology operates from input voltages as low as 20mV.
Applicable Parts
Documentation & Resources
-
DC2103A - Schematic3/17/2014PDF91K
-
DC2103A - Demo Manual2/28/2014PDF402K
-
DC2103A - Design Files2/28/2014ZIP1M