LTC2863
PRODUCTION±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
- Part Models
- 28
- 1ku List Price
- Starting From $2.50
Overview
- Protected from Overvoltage Line Faults to ±60V
- 3V to 5.5V Supply Voltage
- 20Mbps or Low EMI 250kbps Data Rate
- ±15kV ESD Interface Pins, ±8kV All Other Pins
- Extended Common Mode Range: ±25V
- Guaranteed Fail-safe Receiver Operation
- High Input Impedance Supports 256 Nodes
- 1.65V to 5.5V Logic Supply Pin (VL) for Flexible Digital Interface (LTC2865)
- MP-Grade Option Available (–55°C to 125°C)
- Fully Balanced Differential Receiver Thresholds for Low Duty Cycle Distortion
- Current Limited Drivers and Thermal Shutdown
- Pin Compatible with LT1785 and LT1791
- Available in DFN and Leaded Packages
The LTC2862/LTC2863/LTC2864/LTC2865 are low power, 20Mbps or 250kbps RS485/RS422 transceivers operating on 3V to 5.5V supplies that feature ±60V overvoltage fault protection on the data transmission lines during all modes of operation, including power-down. Low EMI slew rate limited data transmission is available in a logic-selectable 250kbps mode in the LTC2865 and in 250kbps versions of the LTC2862-LTC2864. Enhanced ESD protection allows these parts to withstand ±15kV HBM on the transceiver interface pins without latch-up or damage.
Extended ±25V input common mode range and full fail-safe operation improve data communication reliability in electrically noisy environments and in the presence of large ground loop voltages.
| Part Number | Duplex | Enables | Max Data Rate | VL Pin |
| LTC2862-1 | Half | Yes | 20M | No |
| LTC2862-2 | Half | Yes | 250k | No |
| LTC2863-1 | Full | No | 20M | No |
| LTC2863-2 | Full | No | 250k | No |
| LTC2864-1 | Full | Yes | 20M | No |
| LTC2864-2 | Full | Yes | 250k | No |
| LTC2865 | Full | Yes | 20M/250k | Yes |
Applications
- Supervisory Control and Data Acquisition (SCADA)
- Industrial Control and Instrumentation Networks
- Automotive and Transportation Electronics
- Building Automation, Security Systems and HVAC
- Medical Equipment
- Lighting and Sound System Control
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC2863CS8-1#PBF | PRODUCTION | |
| LTC2863CS8-1#TRPBF | PRODUCTION | |
| LTC2863CS8-2#PBF | PRODUCTION | |
| LTC2863CS8-2#TRPBF | PRODUCTION | |
| LTC2863HS8-2#PBF | PRODUCTION | |
| LTC2863HS8-2#TRPBF | PRODUCTION | |
| LTC2863IS8-2#PBF | PRODUCTION | |
| LTC2863IS8-2#TRPBF | PRODUCTION | |
| LTC2863MPS8-1#PBF | PRODUCTION | |
| LTC2863MPS8-1#TRPBF | PRODUCTION | |
| LTC2863MPS8-2#PBF | PRODUCTION | |
| LTC2863MPS8-2#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC2863CS8-1#PBF | PRODUCTION | |
| LTC2863CS8-1#TRPBF | PRODUCTION | |
| LTC2863CS8-2#PBF | PRODUCTION | |
| LTC2863CS8-2#TRPBF | PRODUCTION | |
| LTC2863HS8-1#PBF | PRODUCTION | |
| LTC2863HS8-1#TRPBF | PRODUCTION | |
| LTC2863HS8-2#PBF | PRODUCTION | |
| LTC2863HS8-2#TRPBF | PRODUCTION | |
| LTC2863IS8-1#PBF | PRODUCTION | |
| LTC2863IS8-1#TRPBF | PRODUCTION | |
| LTC2863IS8-2#PBF | PRODUCTION | |
| LTC2863IS8-2#TRPBF | PRODUCTION | |
| LTC2863MPS8-1#PBF | PRODUCTION | |
| LTC2863MPS8-1#TRPBF | PRODUCTION | |
| LTC2863MPS8-2#PBF | PRODUCTION | |
| LTC2863MPS8-2#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC2863HS8-1#PBF | PRODUCTION | |
| LTC2863HS8-1#TRPBF | PRODUCTION | |
| LTC2863IS8-1#PBF | PRODUCTION | |
| LTC2863IS8-1#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC2863HS8-1#PBF | PRODUCTION | |
| LTC2863HS8-1#TRPBF | PRODUCTION | |
| LTC2863IS8-1#PBF | PRODUCTION | |
| LTC2863IS8-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6993 | TimerBlox: Monostable Pulse Generator (One Shot) | |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2863-1
- LTC2863-2
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.