LTC2753
PRODUCTIONDual Current Output 12-/14-/16-Bit SoftSpan DACs with Parallel I/O
- Part Models
- 16
- 1ku List Price
- Starting From $8.95
Overview
- Six Programmable Output Ranges
- Unipolar: 0V to 5V, 0V to 10V
- Bipolar: ±5V, ±10V, ±2.5V, –2.5V to 7.5V
- Maximum 16-Bit INL Error: ±1 LSB over Temperature
- Low 1µA (Maximum) Supply Current
- Guaranteed Monotonic over Temperature
- Low Glitch Impulse 1nV•s
- 2.7V to 5.5V Single Supply Operation
- 2µs Settling Time to ±1 LSB
- Parallel Interface with Readback of All Registers
- Asynchronous CLR Pin Clears DAC Outputs to 0V in Any Output Range
- Power-On Reset to 0V
- 48-Pin 7mm × 7mm QFN Package
The LTC2753 is a family of dual 12-, 14-, and 16-bit multiplying parallel-input, current-output DACs. These DACs operate from a single 2.7V to 5.5V supply and are all guaranteed monotonic over temperature. The LTC2753A-16 provides 16-bit performance (±1LSB INL and DNL) over temperature without any adjustments. These SoftSpan™ DACs offer six output ranges—two unipolar and four bipolar—that can be programmed through the parallel interface, or pinstrapped for operation in a single range.
The LTC2753 DACs use a bidirectional input/output parallel interface that allows readback of any on-chip register. A power-on reset circuit resets the DAC outputs to 0V when power is initially applied. A logic low on the CLR pin asynchronously clears the DACs to 0V in any output range.
The parts are specified over commercial and industrial temperature ranges.
Applications
- High Resolution Offset and Gain Adjustment
- Process Control and Industrial Automation
- Automatic Test Equipment
- Data Acquisition Systems
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC2753ACUK-16#PBF | PRODUCTION | |
| LTC2753ACUK-16#TRPBF | PRODUCTION | |
| LTC2753BCUK-16#PBF | PRODUCTION | |
| LTC2753BCUK-16#TRPBF | PRODUCTION | |
| LTC2753BIUK-16#PBF | PRODUCTION | |
| LTC2753BIUK-16#TRPBF | PRODUCTION | |
| LTC2753CUK-12#PBF | PRODUCTION | |
| LTC2753CUK-12#TRPBF | PRODUCTION | |
| LTC2753CUK-14#PBF | PRODUCTION | |
| LTC2753CUK-14#TRPBF | PRODUCTION | |
| LTC2753IUK-12#PBF | PRODUCTION | |
| LTC2753IUK-12#TRPBF | PRODUCTION | |
| LTC2753IUK-14#PBF | PRODUCTION | |
| LTC2753IUK-14#TRPBF | PRODUCTION | |
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC2753AIUK-16#PBF | PRODUCTION | |
| LTC2753AIUK-16#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |