LTC2355-14

PRODUCTION

Serial 14-Bit, 3.5Msps Sampling ADCs with Unipolar input

Viewing:

Overview

  • 3.5Msps Conversion Rate
  • 74.2dB SINAD at 14-Bits, 71.1dB SINAD at 12-Bits
  • Low Power Dissipation: 18mW
  • 3.3V Single Supply Operation
  • 2.5V Internal Bandgap Reference can be Overdriven
  • 3-Wire SPI-Compatible Serial Interface
  • Sleep (13μW) Shutdown Mode
  • Nap (4mW) Shutdown Mode
  • 80dB Common Mode Rejection
  • 0V to 2.5V Unipolar Input Range
  • Tiny 10-Lead MSOP Package

The LTC2355-12/LTC2355-14 are 12-bit/14-bit, 3.5Msps serial ADCs with differential inputs. The devices draw only 5.5mA from a single 3.3V supply and come in a tiny 10-lead MSOP package. A Sleep shutdown feature further reduces power consumption to 13μW. The combination of speed, low power and tiny package makes the LTC2355-12/LTC2355-14 suitable for high speed, portable applications.

The 80dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.

The devices convert 0V to 2.5V unipolar inputs differentially. The absolute voltage swing for AIN + and AIN extends from ground to the supply voltage.

The serial interface sends out the conversion results during the 16 clock cycles following a CONV rising edge for compatibility with standard serial interfaces. If two additional clock cycles for acquisition time are allowed after the data stream in between conversions, the full sampling rate of 3.5Msps can be achieved with a 63MHz clock.

Bits
LTC2355-12 12
LTC2355-14 14

Applications

  • Communications
  • Data Acquisition Systems
  • Uninterrupted Power Supplies
  • Multiphase Motor Control
  • Multiplexed Data Acquisition
  • RFID

LTC2355-14
Serial 14-Bit, 3.5Msps Sampling ADCs with Unipolar input
THD, 2nd, 3rd and SFDR  vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2314-14 PRODUCTION 14-Bit, 4.5Msps Serial Sampling ADC in TSOT
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1082A-F

LTC2355-14, 14-bit, 1-channel 3.5Msps SAR ADC (Unipolar, requires DC890)

Product Details

DC1082A-F: Demo Board for the LTC2355-14 Serial 14-Bit, 3.5Msps Sampling ADCs with Unipolar Input.

DC1082A-F
LTC2355-14, 14-bit, 1-channel 3.5Msps SAR ADC (Unipolar, requires DC890)
DC1082A-A - Schematic

Latest Discussions

No discussions on LTC2355-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed